
AvatarOn aligning frame, 3 gangs, Wood
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 3 gangs, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_36_WD in color wood is a 3 gang aligning frame. The aligning frame is 258 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. It is resistant enough thanks to the polycarbonate material. It resists to UV radiation as well.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wood |
Number Of Gangs | 3 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 258 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |