
AvatarOn aligning frame, 3 gangs, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 3 gangs, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_36_WG in color wine gold is a 3 gang aligning frame. This aligning frame is 258 mm in width, 85.6 mm in height and 3.0 mm in depth. The aligning frame's mounting types are flush and surface. PC (polycarbonate) makes the aligning frame as resistant as possible.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wine gold |
Number Of Gangs | 3 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 258 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Brand | Schneider Electric |