
AvatarOn aligning frame, 3 gangs, White
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 3 gangs, White
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_36_WE in color white is a 3 gang aligning frame. The dimension of this aligning frame is 258 mm, 85.6 mm and 3.0 mm. This aligning frame enables both flush and surface mounting. PC (polycarbonate) material makes it as resistant and lasting as possible. It is able to withstand the degradation caused by exposure to ultraviolet light too.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | white |
Number Of Gangs | 3 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 258 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |