
AvatarOn aligning frame, 2 gangs, Wood
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 2 gangs, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_26_WD in color wood is a 2 gang aligning frame. The aligning frame is 172 mm in width, 85.6 mm in height and 3.0 mm in depth. Both flush and surface mounting can be realized. The premium PC (polycarbonate) material makes it resistant enough. It is able to withstand the degradation caused by exposure to ultraviolet light too.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wood |
Number Of Gangs | 2 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 172 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |