
AvatarOn 3 time delay switch, 4 A, 250 V, Wood
Description
Schneider Electric AvatarOn time delay switch E8333PRL1_WD_G3 is a complete product in color wood with 3 gangs and with 3 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.11 kg. It reaches IP20 degree of protection too. The surface finish is glossy, which ensures a bright, even an inviting finish.
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.11 kg |
[Ie] Rated Operational Current | resistive: 4 A inductive: 4 A |
Product Or Component Type | time delay switch |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Embedding Depth | 25 mm |
Colour Tint | wood |
Number Of Gangs | 3 gangs |
Surface Finish | glossy |
Actuator | rocker |
Number Of Rocker | 3 |
Material | PC (polycarbonate): base PC (polycarbonate): base cover PC (polycarbonate): grid plate PC (polycarbonate): surround PC (polycarbonate): dolly brass: terminal cover |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s) 1...4 mm² for stranded cable(s) 1...4 mm² for flexible cable(s) |
Range | AvatarOn |
Depth | 34 mm |
Device Presentation | complete product |
Fixing Mode | clip-in |
Height | 86 mm |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Brand | Schneider Electric |