
AvatarOn 3 time delay switch, 4 A, 250 V, Wine Gold
Description
Schneider Electric AvatarOn time delay switch E8333PRL1_WG_G3 is a complete product in color wine gold with 3 gangs and with 3 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.11 kg. Besides, the IP rating of this device is IP20. The surface finish is glossy, which ensures a bright, even an inviting finish.
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.11 kg |
[Ie] Rated Operational Current | resistive: 4 A inductive: 4 A |
Product Or Component Type | time delay switch |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Embedding Depth | 25 mm |
Colour Tint | wine gold |
Number Of Gangs | 3 gangs |
Surface Finish | glossy |
Actuator | rocker |
Number Of Rocker | 3 |
Material | PC (polycarbonate): base PC (polycarbonate): base cover PC (polycarbonate): grid plate PC (polycarbonate): surround PC (polycarbonate): dolly brass: terminal cover |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s) 1...4 mm² for stranded cable(s) 1...4 mm² for flexible cable(s) |
Range | AvatarOn |
Depth | 34 mm |
Device Presentation | complete product |
Fixing Mode | clip-in |
Height | 86 mm |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Brand | Schneider Electric |