Schneider Electric AvatarOn 2 time delay switch, 4 A, 250 V, Wood

E8332PRL1_WD_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn time delay switch E8332PRL1_WD_G3 is a complete product in color wood with 2 gangs and with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.089 kg. The IP rating of this device is IP20. The surface finish is glossy, which ensures a bright, even an inviting finish.

Product Details

Device Mounting flush
Net weight 0.089 kg
[Ie] Rated Operational Current resistive: 4 A inductive: 4 A
Product Or Component Type time delay switch
[ue] Rated Operational Voltage 250 V AC 50...60 Hz
Embedding Depth 25 mm
Colour Tint wood
Number Of Gangs 2 gangs
Surface Finish glossy
Actuator rocker
Number Of Rocker 2
Material PC (polycarbonate): base
PC (polycarbonate): base cover
PC (polycarbonate): grid plate
PC (polycarbonate): surround
PC (polycarbonate): dolly
brass: terminal cover
Clamping Connection Capacity 1...4 mm² for rigid cable(s)
1...4 mm² for stranded cable(s)
1...4 mm² for flexible cable(s)
Range AvatarOn
Depth 34 mm
Device Presentation complete product
Fixing Mode clip-in
Height 86 mm
width 86 mm
Wire stripping length 12 mm
IP degree of protection IP20
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn 2 time delay switch, 4 A, 250 V, Wood
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.