
AvatarOn 2 time delay switch, 4 A, 250 V, Wine Gold
Description
Schneider Electric AvatarOn time delay switch E8332PRL1_WG_G3 is a complete product in color wine gold with 2 gangs and with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.089 kg. Besides, the IP rating of this device is IP20. The surface finish is glossy, delivering an elegant and high-end feeling to a room.
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.089 kg |
[Ie] Rated Operational Current | resistive: 4 A inductive: 4 A |
Product Or Component Type | time delay switch |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Embedding Depth | 25 mm |
Colour Tint | wine gold |
Number Of Gangs | 2 gangs |
Surface Finish | glossy |
Actuator | rocker |
Number Of Rocker | 2 |
Material | PC (polycarbonate): base PC (polycarbonate): base cover PC (polycarbonate): grid plate PC (polycarbonate): surround PC (polycarbonate): dolly brass: terminal cover |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s) 1...4 mm² for stranded cable(s) 1...4 mm² for flexible cable(s) |
Range | AvatarOn |
Depth | 34 mm |
Device Presentation | complete product |
Fixing Mode | clip-in |
Height | 86 mm |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Brand | Schneider Electric |