Schneider Electric AvatarOn 2 time delay switch, 4 A, 250 V, Dark Grey
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn 2 time delay switch, 4 A, 250 V, Dark Grey
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn time delay switch E8332PRL1_DG_G3 is a complete product in color dark grey with 2 gangs and with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.089 kg. It reaches IP20 degree of protection too. The surface finish is glossy, which ensures a bright, even an inviting finish. This time delay switch is SVHC (substances of very high concern) free too.
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.089 kg |
[Ie] Rated Operational Current | resistive: 4 A inductive: 4 A |
Product Or Component Type | time delay switch |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Embedding Depth | 25 mm |
Colour Tint | dark grey |
Number Of Gangs | 2 gangs |
Surface Finish | glossy |
Actuator | rocker |
Number Of Rocker | 2 |
Material | PC (polycarbonate): base PC (polycarbonate): base cover PC (polycarbonate): grid plate PC (polycarbonate): surround PC (polycarbonate): dolly brass: terminal cover |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s) 1...4 mm² for stranded cable(s) 1...4 mm² for flexible cable(s) |
Range | AvatarOn |
Depth | 34 mm |
Device Presentation | complete product |
Fixing Mode | clip-in |
Height | 86 mm |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Brand | Schneider Electric |