Schneider Electric AvatarOn, 2 telephone sockets, Dark Grey

E8332RJS4_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

E8332RJS4_DG is a Schneider Electric AvatarOn telephone socket with 2 gangs for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength of this telephone socket is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Also, being environment-friendly, this device reached UV resistant. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, Besides, the IP rating of this device is IP20. Being environmentally friendly, this telephone socket is a green premium product too. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Discount Percentage Between 0-10 %
Device Mounting flush,surface
Product or Component Type telephone socket
Material PC (polycarbonate): housing,polycarbonate: plastic part
Contact Resistance 1
Contacts Material contact: phosphor bronze with gold plating,IDC contact: phosphor bronze with nickel plating
Colour Tint dark grey
Communication Network Category voice: 3
Number Of Gangs 2 gangs
Awg Gauge AWG 26...AWG 22 (4 twisted pair cables)
Socket Additional Information shuttered
Minimum Return Loss 23 dB
Range AvatarOn
Depth 40.7 mm
Device Presentation complete product
Height 86 mm
Standards TIA/EIA-568-B.2-1,ASTMD4566-98
width 86 mm
IP degree of protection IP20
Device Application communication
Relative humidity 0-95 %
Environmental Characteristic UV resistant
Dielectric Strength 1000 V for 60 s at 60 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn, 2 telephone sockets, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.