Schneider Electric AvatarOn Saklar Lampu 2 Gang 1 Arah, 16AX, 250V, LED, Wine Gold

E8332L1LED_WG_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8332L1LED_WG_G3 is a complete product in color wine gold with 2 rockers. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. The connection terminals of this switch are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Device Mounting flush surface
Product Or Component Type switch
Maximum Ambient Air Temperature For Operation 45 °C
Colour Tint wine gold
Number Of Gangs 2 gangs
Number Of Rocker 2
Switch Function 1-pole 1-way
Material polycarbonate: grid plate
polycarbonate: base
polycarbonate: dolly
polycarbonate: frame
polycarbonate + GF 20 %: actuator
Load Type incandescent lamp
inductive
resistive
fluorescent lamp
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
Range AvatarOn
Connections - Terminals brass terminal
Depth 34.2 mm
Device Presentation complete product
Height 86 mm
Range of Product 16 AX at 250 V AC 50/60 Hz
Standards BS EN 60669-1 IEC 60669-1 MS IEC 60669-1 SS 227-1
width 86 mm
IP degree of protection IP20
Device Application control
Relative humidity 0-95 %
Environmental Characteristic UV resistant
Operating altitude 2000 m
Local Signalling off: LED indicator, LED (amber)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn Saklar Lampu 2 Gang 1 Arah, 16AX, 250V, LED, Wine Gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.