
auxiliary contact (spring) OF/SD - 1 NO/NC
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
It is a single standard auxiliary contact that provides two remote information of the circuit breaker status. It is used on Compact NSXm and PowerPact B devices. The OF contact (open/closed) indicates the position of the circuit breaker main contacts. The SD contact (trip indication) indicates if the circuit breaker has tripped. There is one auxiliary contact model for OF and SD information, depending on where it is fitted in the device. This auxiliary is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 5A and the minimum load is 2mA at 17 VDC. Utilization categories are AC12/AC13/DC12/DC13/DC14. Compact NSXm embeds 2 auxiliary contacts and their presence is visible on the front face through green flags. It complies with IEC 60947-5-1 standard.
Product Details
Weight (in Kg) | 0.025 |
---|---|
Product or Component Type | auxiliary contact |
auxiliary contacts type | standard |
Minimum Load | 2 mA at 17 V DC |
Signal Contacts Composition | 1 NO/NC |
[Ie] Rated Operational Current | AC-12: 5 A at 24 V AC 50/60 Hz AC-12: 5 A at 48 V AC 50/60 Hz AC-12: 5 A at 110...127 V AC 50/60 Hz AC-12: 5 A at 220/240 V AC 50/60 Hz AC-12: 5 A at 380/440 V AC 50/60 Hz AC-12: 5 A at 660/690 V AC 50/60 Hz AC-15: 5 A at 24 V AC 50/60 Hz AC-15: 5 A at 48 V AC 50/60 Hz AC-15: 4 A at 110...127 V AC 50/60 Hz AC-15: 3 A at 220/240 V AC 50/60 Hz AC-15: 2.5 A at 380/440 V AC 50/60 Hz AC-15: 0.1 A at 660/690 V AC 50/60 Hz DC-12: 5 A at 24 V DC DC-12: 2.5 A at 48 V DC DC-12: 0.6 A at 110 V DC DC-12: 0.3 A at 250 V DC DC-13: 2.5 A at 24 V DC DC-13: 1.2 A at 48 V DC DC-13: 0.35 A at 110 V DC DC-13: 0.05 A at 250 V DC DC-14: 1 A at 24 V DC DC-14: 0.2 A at 48 V DC DC-14: 0.05 A at 110 V DC DC-14: 0.03 A at 250 V DC |
Mounting Mode | clip-on |
Length | 10.5 |
Fault Type | overload short-circuit |
Device Application | breaker status monitoring |
Range of Product | ComPact NSXm |
Device short name | SD OF |
Range | ComPact |
Range Compatibility | PowerPact B ComPact NSXm |
Local Signalling | ON/OFF indication for open/close trip indicator for relay trip indicator |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Auxiliary connection terminal | spring |
Wire stripping length | 8 mm for front connection |
Brand | Schneider Electric |
Height | 1.2 |
Width | 7.5 |