Auxiliary contact, Acti9 A9A, iOF, 1 C/O, 100mA to 6A, 24VAC to 415VAC, 24-130 VDC, bottom connection
Description
This Acti9 electrical auxiliary is a modular OC contact used as remote indication ot the position of the associated device. In AC network, the In rated current is from 100mA to 6A with operating frequency of 50Hz to 60Hz at 240VAC, and from 100mA to 3A with operating frequency of 50Hz to 60Hz at 415VAC. In DC network, the In rated current always begins at 100mA at 24VDC to 130VDC. It goes up 6A at 24VDC, 2A at 48VDC, 1.5A at 60VDC and 1A at 130VDC. It has 1 position switch with contacts type 1 C/O. It is intended for new or renovated installation in small commercial or buildings. This OC contact is compatible with Acti9 ranges such as iC60, iID, iDPN ARC, iDPN Vigi, iDPN Vigi ARC, iSW, iC40, iC40 ARC, iCV40, iCV40 Vigi ARC, iC40 XA, iCV40 XA, iC60 RCBO. This OC contact is compatible with Acti9 ranges such as Acti9 iDT40, iDT40 XA and iDD40. The iOF is either used for device short name or compatibility code. It has a screw clamp terminal connection at bottom. The connection allows rigid copper cable. The cable cross section capacity is from 1mm² to 4mm². It has a screw clamp terminal connection at bottom. The connection allows flexible copper cable. The cable cross section capacity is from 0.5mm² to 2.5mm². It has a screw clamp terminal connection at bottom. The connection allows rigid copper cables (2 cables). The cable cross section capacity is 2.5mm². It has a screw clamp terminal connection at bottom. The connection allows flexible with ferrule copper cables (2 cables). The cable cross section capacity is 1.5mm². The rated insulation voltage (Ui) is up to 500V. It has a rated impulse withstand voltage (Uimp) of 4kV. The width in 9mm pitches is 1. The dimensions are (W) 9mm x (H) 86mm x (D) 73mm. The product colour is white (RAL 9003). The pollution degree is 3. The level of tropicalisation is treatment 2. The tightening torque of connection is 1N.m (bottom) for PZ1 screwdriver type. According to IEC 60529 standard, the IP degree of protection is IP20. The operating temperature is from -35°C to +70°C. The storage temperature is from -40°C to +85°C. This product complies with EN/IEC 60947-5-1 and GB/T 14048.5 standards. This product is certified with CE and UKCA markings.
Product Details
Depth | 73mm |
---|---|
Height | 86mm |
width | 9mm |
Brand | Schneider Electric |
Product Hover Image | /a/9/a9a26904_image_369.jpg |