Schneider Electric ARGUS standard movement detectors Standard min 360° False ceiling indoor movement detector
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric ARGUS standard movement detectors Standard min 360° False ceiling indoor movement detector
Incl. Tax
Incl. Tax
Description
ARGUS Standard min 360° False ceiling indoor movement detector
Product Details
Weight (in Kg) | 0.4 |
---|---|
Control Type | movement sensor |
Output Voltage | 220...250 V |
Product Or Component Type | movement detector |
Colour Tint | white |
Detection Face | radius: 3000 mm |
Light Intensity Adjustment | 5-1000 lux |
Mounting Height | 2.5-2.5 m |
Load Type | LED lighting: : 100 W compact fluorescent lamp: : 100 W incandescent lamps: : 1000 W - 230 V halogen lamp with standard ferromagnetic transformer: 500 VA halogen lamp: : 800 W - 230 V halogen lamp with standard electronic transformer: 315 VA fluorescent tube: 250 VA capacitive: , 25 µF |
Range | ARGUS |
IP degree of protection | IP20 |
Brand | Schneider Electric |