
ARGUS standard movement detectors Standard 360° False ceiling indoor movement detector - 2ch
Description
ARGUS Standard 360° False ceiling indoor movement detector - 2ch
Product Details
Weight (in Kg) | 0.265 |
---|---|
Device Mounting | ceiling flush |
Control Type | movement sensor |
Output Voltage | 220...250 V |
Product Or Component Type | movement detector |
Colour Tint | white |
Detection Face | radius: 3500 mm |
Light Intensity Adjustment | 5-1000 lux |
Mounting Height | 2.5-2.5 m |
Load Type | LED lighting: : 100 W compact fluorescent lamp: : 100 W motor: : 100 W relay: : 5 A - 250 V incandescent lamps: : 1000 W - 230 V halogen lamp: : 900 W - 230 V halogen lamp with standard electronic transformer: 250 VA halogen lamp with standard ferromagnetic transformer: 500 VA fluorescent tube: 200 VA capacitive: , 21 µF capacitive: , 14 µF |
Range | ARGUS |
IP degree of protection | IP20 |
Function Available | switching, toggling, dimming |
Brand | Schneider Electric |