
ARGUS Movement detectors Presence HF High Bay - 2ch
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS Movement detectors Presence HF High Bay - 2ch
Incl. Tax
Incl. Tax
Description
ARGUS Presence HF High Bay - 2ch
Product Details
Weight (in Kg) | 0.498 |
---|---|
Control Type | movement sensor |
Output Voltage | 220...250 V |
Product Or Component Type | presence detector |
Number Of Channels | 2 |
Colour Tint | white |
Detection Face | radius: 7000 mm |
Network frequency | 50/60 Hz |
Horizontal Detection Angle | 360-360 ° |
Input Function | switch |
Light Intensity Adjustment | 10-2000 lux |
Mounting Height | 2.5-2.5 m |
Output Current | 10 A |
Technology Type | high frequency |
Load Type | LED lighting: : 100 W incandescent lamps: : 2000 W - 230 V halogen lamp: : 1000 W - 230 V fluorescent tube: 900 VA compact fluorescent lamp: : 100 W motor: : 100 W relay: : 5 A - 250 V halogen lamp with standard electronic transformer: 1000 VA halogen lamp with standard ferromagnetic transformer: 1000 VA |
Range | ARGUS |
IP degree of protection | IP40 IP52 |
Function Available | switching, toggling, dimming |
Brand | Schneider Electric |