
ARGUS Movement detectors Presence Dual-Tech - 1ch
Product Details
Weight (in Kg) | 0.462 |
---|---|
Control Type | movement sensor |
Output Voltage | 220...250 V |
Product Or Component Type | presence detector with IR receiver |
Number Of Channels | 2 |
Colour Tint | white |
Network frequency | 50/60 Hz |
Horizontal Detection Angle | 360-360 ° |
Input Function | switch external trigger |
Light Intensity Adjustment | 10-1000 lux |
Mounting Height | 2.5-2.5 m |
Output Current | 10 A |
Load Type | LED lighting: : 100 W incandescent lamps: : 2000 W - 230 V halogen lamp: : 1000 W - 230 V halogen lamp with standard electronic transformer: 1000 VA halogen lamp with standard ferromagnetic transformer: 1000 VA fluorescent tube: 900 VA, 100 µF |
Range | ARGUS |
IP degree of protection | IP20 |
Function Available | switching, toggling, dimming |
Brand | Schneider Electric |