Schneider Electric APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 600W x 1200D mm

AR3300
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

An industry standard server rack ready for medium to high density environments with height designed to easily fit through standard doorways. Deeper rack design provides enough rack mounting space for even the deepest devices and still plenty of room for vertically mounting Rack PDUs and cable management. It provides plenty of clearance at the back for Rack PDUs and cable managers not to interfere with IT device hot swappable components.

Product Details

Net weight 134.09 kg
IP degree of protection IP20
Depth 120 cm
Provided equipment baying hardware
key(s)
keyed-alike doors and side panels
leveling feet
mounting hardware
pre-installed casters
side panels
Marking 14 gauge EIA mounting rail<br>16 gauge front door<br>16 gauge post<br>18 gauge rear door<br>18 gauge roof<br>18 gauge side panels
Number of rack unit 42U
Additional specification premium datacenter enclosures - black
Standards UL 2416<br>UL 60950-1<br>EIA-310E
Height 199.1 cm
Rack width 19"
Mounting mode not rack-mountable
Colour black
Allow top mount No
Baying included No
Maximum mounting depth 104.8 cm
Minimum mounting depth 19.1 cm
Mounting preference no preference
Door type ventilated
Permanent permissible load 2250 lb(US) dynamic
3750 lb(US) static
Product or component type rack enclosure

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 600W x 1200D mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.