Schneider Electric APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 6.94 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 23.6 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | mounting hardware rack mounting brackets serial configuration cable |
Number of rack unit | 2U |
Output voltage | 230 V AC 1 phase |
Cable length | 8 ft |
Additional specification | 5 years extended warranty |
Main Input Voltage | 230 V AC 1 phase |
Load capacity | 7400 VA |
Input Connection Type | IEC 60320 IEC 60309 32A 2P + E<br>IEC 60320 |
Standards | EN 55022 class A<br>FCC part 15 class A |
Number of power socket outlets | 18 |
Product certifications | EN 55022 class A<br>FCC part 15 class A |
Height | 8.8 cm |
Protection type | circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Permissible voltage | 207-253 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 2 |