
calcActive())">
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
AP4423A
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AP4423A
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Promotional video
Product Details
Net weight | 3.74 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 23.6 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | mounting hardware rack mounting brackets serial configuration cable |
Power cable length | 2.44 m |
Max line current | 20 A |
[In] rated current | 20 A |
Input current limits | 20 A |
Number of rack unit | 1U |
Output voltage | 230 V AC 1 phase |
Additional specification | 5 years extended warranty |
Main Input Voltage | 230 V AC 1 phase |
Load capacity | 3700 VA |
Input Connection Type | IEC 60320 C20 16A 2P + E |
Standards | EN 55022 class A<br>FCC part 15 class A |
Number of power socket outlets | 8 IEC 60320 C13 10 A 2P + E<br>1 IEC 60320 C19 16 A 2P + E<br>9 |
Product certifications | cUL listed<br>CE<br>UL listed |
Height | 4.4 cm |
Protection type | without circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Mounting preference | no preference |
Permissible voltage | 207-253 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Product or component type | automatic transfer switch |
Storage altitude | 0-15240 m |
Height | 12 |
Length | 60 |
Width | 35.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account