![Schneider Electric APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/a/r/ar109sh6.jpg)
Schneider Electric APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth
Incl. Tax
Incl. Tax
All Sellers
![Schneider Electric APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth](https://eshop-id.se.com/media/catalog/product/a/r/ar109sh6.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 16.69 kg |
---|---|
IP degree of protection | IP20 |
Depth | 60 cm |
Number of rack unit | 9U |
Additional specification | wall-mount enclosures |
Standards | UL 2416<br>EIA-310E |
Height | 48.5 cm |
Rack width | 19" |
Mounting support | wall |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 52.83 cm |
Minimum mounting depth | 7.29 cm |
Mounting preference | no preference |
Door type | ventilated |
Permanent permissible load | 200 lb(US) static |
Product or component type | rack enclosure |