
calcActive())">
APC Home/Office SurgeArrest 1 outlet 230V, Germany
PM1W-GR
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PM1W-GR
APC Home/Office SurgeArrest 1 outlet 230V, Germany
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the SurgeArrest Essential family. It features one surge protected outlet with a rating of 918 Joules and a Schuko CEE 7 plug. This is a Green Premium product. Its dimensions are 10 x 6.3 x 4.2 cm and 0.13 kg. The APC SurgeArrest Essential series represents the primary level of surge protection that should be present on any of your computers and household electronics.
Product Details
Net weight | 0.13 kg |
---|---|
Relative humidity | 0-95 % |
Response time | 1 ns common mode |
Depth | 4.15 cm |
Ambient air temperature for storage | -5-40 °C |
Operating altitude | 0...10000 ft |
Provided equipment | user manual |
Main Input Voltage | 230 V |
Input Connection Type | Schuko CEE 7/7P |
Number of power socket outlets | 1 |
Product certifications | CE |
Height | 10 cm |
Mounting mode | not rack-mountable |
Colour | white |
Common mode rejection | 30 dB |
Equipment protection policy | lifetime : 50000 euros |
Mounting preference | no preference |
Outlet standard deviation | Schuko CEE 7 |
Peak current | 24 kAcommon mode 12 kAnormal mode |
Storage Relative Humidity | 0-95 % non-condensing |
Surge energy rate | 918 J |
Switching current capacity | 16 A |
Maximum input current | 16 A |
Network frequency | 50 Hz +/- 5 Hz |
Storage altitude | 0-15000 ft |
Height | 7.5 |
Length | 10.5 |
Width | 9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account