APC Easy UPS BVX 900VA, 230V, AVR, Universal Sockets
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS BVX 900VA, 230V, AVR, Universal Sockets
Incl. Tax
Incl. Tax
Description
UPS Features & Benefits:
- Advanced Safety Features
- Intelligent battery management
- Battery failure notification
- Safety-agency approved
- Battery and surge protected outlets
- LED Indicators
- Sleek design
- Transformer-block spaced outlets
- Boost Automatic Voltage Regulation (AVR)
- Cold-start capable
Technical Specifications:
- Max Configurable Power (Watts): 480 Watts / 900VA
- Output Frequency (sync to mains): 50/60 Hz +/- 1 Hz Sync to mains
- Topology: Line interactive
- Waveform type: Stepped approximation to a sinewave
- Transfer Time: 6 ms typical : 10 ms maximum
- Input frequency: 50/60 Hz +/- 5 Hz Auto-sensing
- Input voltage range for main operations: 140 - 300 (230 V) VAC
- Input Power Factor at Full Load: 0.53
- Battery type: Lead-acid battery
- Typical recharge time: 8 hours
- Nominal Battery Voltage: 12V
- Expected Battery Life (years): 3–5
- Battery Volt-Amp-Hour Capacity: 108
- Control panel: LED Status display with on line : on battery
- Audible Alarm: Alarm when on battery : distinctive low battery alarm
- Surge energy rating: 273 Joules
- Physical Maximum (Height x Width x Depth): 160MM x 120MM x 355MM
- Physical Shipping (Height x Width x Depth): 250MM x 197MM x 430MM
- Physical Net Weight: 6.0KG
- Physical Shipping Weight: 6.5KG
- Protection Class: IP20
- Operating Temperature: 0 - 40 °C
- Standard warranty: 2 years repair or replace