
APC Easy Rack PDU, Basic, 0U, 3 Phase, 22kW, 230V, 32A, 30 x C13 and 12 x C19 outlets, IEC60309 3P+N+PE inlet
Description
Product Details
Net weight | 5.14 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 4.44 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide toolless mounting kit vertical mounting brackets |
Input current limits | 32 A |
Number of rack unit | 0U |
Output voltage | 230 V |
Cable length | 6.56 ft |
Main Input Voltage | 400 V 3 phases |
Load capacity | 22000 VA |
Input Connection Type | IEC 60309 32A 3P + N + PE |
Number of power socket outlets | 30 IEC 60320 C13<br>12 IEC 60320 C19 |
Product certifications | CE<br>TÜV<br>EAC<br>RCM |
Height | 179.4 cm |
Mounting position | vertical |
Mounting mode | rack-mounted |
Colour | black |
PDU type | basic |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |