
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 14 x SCHUKO outlets, IEC60884 SCHUKO inlet
Description
Product Details
Net weight | 1.94 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 4.44 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide toolless mounting kit vertical mounting brackets |
Input current limits | 16 A |
Number of rack unit | 0U |
Output voltage | 230 V |
Cable length | 9.84 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 3680 VA |
Input Connection Type | Schuko CEE 7 / EU1-16P |
Number of power socket outlets | 14 Schuko CEE 7 |
Product certifications | CE<br>TÜV |
Height | 90.2 cm |
Mounting position | vertical |
Mounting mode | rack-mounted |
Colour | black |
PDU type | basic |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 16 A |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |