
calcActive())">
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1200D mm
ER8222
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ER8222
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1200D mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Net weight | 135 kg |
---|---|
Depth | 120 cm |
Provided equipment | baying hardware key(s) keyed-alike doors and side panels leveling feet mounting hardware pre-installed casters side panels |
Marking | 18 gauge front door<br>19 gauge rear door<br>16 gauge post<br>14 gauge EIA mounting rail |
Number of rack unit | 42U |
Standards | UL 2416<br>EIA-310E |
Height | 199.1 cm |
Rack width | 19" |
Mounting mode | not rack-mountable |
Colour | black |
Maximum mounting depth | 104.14 cm |
Minimum mounting depth | 24.16 cm |
Door type | flat ventilated |
Permanent permissible load | 2645 lb(US) static 1322 lb(US) dynamic |
Product or component type | rack enclosure |
Height S | 212 |
Length | 85 |
Width | 125 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review