
calcActive())">
APC Back-UPS 2200VA, 230V, AVR, 4 universal outlets
BX2200MI-MS
Rp 7.377.282
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BX2200MI-MS
APC Back-UPS 2200VA, 230V, AVR, 4 universal outlets
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Back-UPS 2200VA, 230V, AVR, 4 universal outlets
Rp 7.377.282
Description
UPS Features & Benefits:
- Intelligent battery management
- Battery failure notification
- Safety-agency approved
- Battery-protected and surge-only outlets
- LED Indicators
- Audible alarms
- Boost Automatic Voltage Regulation (AVR)
- Cold-start capable
- Automatic self-test
- Quick Mute
- Voltage Sensitivity Adjustment
- PowerChute Personal Edition Software
Technical Specifications:
- Max Configurable Power (Watts): 1.2kWatts / 2.2kVA
- Output Frequency (sync to mains): 50/60 Hz +/- 1 Hz Sync to mains
- Topology: Line interactive
- Waveform type: Stepped approximation to a sinewave
- Transfer Time: 6 ms typical : 10 ms maximum
- Input frequency: 50/60 Hz +/- 5 Hz Auto-sensing
- Input voltage range for main operations: 140 - 300 (230 V) VAC
- Input Power Factor at Full Load: 0.54
- Battery type: Lead-acid battery
- Typical recharge time: 8 hours
- Type Battery: 12, 9aH x 2
- Expected Battery Life (years): 1 – 2
- Battery Volt-Amp-Hour Capacity: 216
- Control panel: LED Status display with on line : on battery
- Audible Alarm: Alarm when on battery : distinctive low battery alarm
- Surge energy rating: 273 Joules
- Data Line Protection: RJ45 10/100/1000 Base-T Ethernet protection
- Physical Maximum (Height x Width x Depth): 190MM x 140MM x 390MM
- Physical Shipping (Height x Width x Depth): 297MM x 235MM x 495MM
- Physical Net Weight: 12.3KG
- Physical Shipping Weight: 13.3KG
- Protection Class: IP20
- Operating Temperature: 0 - 40 °C
- Standard warranty: 2 years repair or replace
Product Details
Height | 29.7 |
---|---|
Length | 23.5 |
Width | 49.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account