APC Back-UPS 1200VA, 230V, AVR, 4 universal & 1 IEC outlets

BX1200MI-MS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

UPS Features & Benefits

UPS Features & Benefits:

  • Intelligent battery management
  • Battery failure notification
  • Safety-agency approved
  • Battery-protected and surge-only outlets
  • LED Indicators
  • Transformer-block spaced outlets
  • Boost Automatic Voltage Regulation (AVR)
  • Cold-start capable
  • Quick Mute
  • Voltage Sensitivity Adjustment
  • PowerChute Personal Edition Software

Technical Specifications:

  • Max Configurable Power (Watts): 650 Watts / 1.2kVA
  • Output Frequency (sync to mains): 50/60 Hz +/- 1 Hz Sync to mains
  • Topology: Line interactive
  • Waveform type: Stepped approximation to a sinewave
  • Transfer Time: 6 ms typical : 10 ms maximum
  • Input frequency: 50/60 Hz +/- 5 Hz Auto-sensing
  • Input voltage range for main operations: 140 - 300 (230 V) VAC
  • Input Power Factor at Full Load: 0.54
  • Battery type: Lead-acid battery
  • Typical recharge time: 8 hours
  • Nominal Battery Voltage: 12V
  • Expected Battery Life (years): 1 – 2
  • Battery Volt-Amp-Hour Capacity: 108
  • Control panel: LED Status display with on line : on battery
  • Audible Alarm: Alarm when on battery : distinctive low battery alarm
  • Surge energy rating: 273Joules
  • Data Line Protection: RJ45 10/100/1000 Base-T Ethernet protection
  • Physical Maximum (Height x Width x Depth): 190MM x 140MM x 390MM
  • Physical Shipping (Height x Width x Depth): 297MM x 235MM x 495MM
  • Physical Net Weight: 7.6KG
  • Physical Shipping Weight: 8.6KG
  • Protection Class: IP20
  • Operating Temperature: 0 - 40 °C
  • Standard warranty: 2 years repair or replace

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Back-UPS 1200VA, 230V, AVR, 4 universal & 1 IEC outlets
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.