
APC 17" Rack LCD Console
Product Details
Net weight | 15.9 kg |
---|---|
Depth | 61.4 cm |
Provided equipment | C13-C14 power cord documentation CD firmware upgrade cable installation guide NEMA 5-15 power cord PS2 KVM cable single user rack mount kit USB cable USB KVM cable |
Display type | LCD display |
Number of rack unit | 1U |
Main Input Voltage | 100 V<br>240 V |
Standards | EN 55022 class A<br>EN 55024<br>EN 60950<br>FCC part 15 class A<br>IEC 60950 |
Product certifications | C-Tick<br>CE<br>Industry Canada<br>KCC<br>NOM<br>UL listed<br>VDE<br>TAA compliance |
Height | 4.4 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front<br>rear |
Allow top mount | No |
Baying included | No |
Display power consumption | 19 W |
Maximum mounting depth | 104.98 cm |
Minimum mounting depth | 68 cm |
Mounting preference | no preference |
Pixel size | 0.26 |
Trackball type | PS/2 touchpad USB mouse |
Display colour | 16 colours |
Display size | 17 inch |
Input power | 19 W |
Network frequency | 50/60 Hz |