Altivar Soft Starter ATS480, 75 A, 208...690V AC, control supply 110...230V AC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Altivar Soft Starter ATS480, 75 A, 208...690V AC, control supply 110...230V AC
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 8.3 kg |
---|---|
Operating Position | vertical +/- 10 degree |
Product or Component Type | soft starter |
[Uc] Control Circuit Voltage | 110...230 V AC 50/60 Hz - 15...10 % |
Connector Type | 1 RJ45 |
Minimum Switching Current | 10 mA at 24 V DC for relay outputs |
Supply Frequency | 50...60 Hz - 20...20 % |
Noise Level | 58.0 dB |
Network frequency | 50/60 Hz |
Physical Interface | 2-wire RS 485 |
Communication Data Link | serial |
Range of Product | Altivar Soft Starter ATS480 |
Operating altitude | <= 1000 m without derating,> 1000...4000 m with current derating 1 % per 100 m |
Maximum Switching Current | relay outputs 2 A at 250 V AC,relay outputs 2 A at 30 V DC |
Standards | EN/IEC 60947-4-2,UL 60947-4-2,IEC 60664-1 |
Relay Output Type | relay outputs R1A 1 NO,relay outputs R1B 1 NO,relay outputs RIC NO/NC programmable |
Depth | 247.0 mm |
Device short name | ATS480 |
Height | 290.0 mm |
IP degree of protection | IP20 |
Marking | CE,CCC,UKCA,EAC,RCM,cULus |
Network Number Of Phases | 3 phases |
width | 190.0 mm |
Pollution degree | level 3 |
Product Specific Application | process and infrastructures |
Utilisation category | AC-3A,AC-53A |
Discrete Input Logic | programmable digital input at State 0: < 5 V |
Discrete Input Number | 4 |
Discrete Output Number | 2 |
Transmission Rate | 1200...256000 bit/s |
Analogue Output Type | current output AQ1: 0...20 mA or 0...10 V, impedance <500 Ohm |