Altivar Soft Starter ATS480, 47 A, 208...690V AC, control supply 110...230V AC

ATS480D47Y
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Altivar Soft Starter ATS480, 47 A, 208...690V AC, control supply 110...230V AC

Product Details

Net weight 4.9 kg
Operating Position vertical +/- 10 degree
Product or Component Type soft starter
[Uc] Control Circuit Voltage 110...230 V AC 50/60 Hz - 15...10 %
Connector Type 1 RJ45
Minimum Switching Current 10 mA at 24 V DC for relay outputs
Supply Frequency 50...60 Hz - 20...20 %
Noise Level 52.0 dB
Network frequency 50/60 Hz
Physical Interface 2-wire RS 485
Communication Data Link serial
Range of Product Altivar Soft Starter ATS480
Operating altitude <= 1000 m without derating,> 1000...4000 m with current derating 1 % per 100 m
Maximum Switching Current relay outputs 2 A at 250 V AC,relay outputs 2 A at 30 V DC
Standards EN/IEC 60947-4-2,UL 60947-4-2,IEC 60664-1
Relay Output Type relay outputs R1A 1 NO,relay outputs R1B 1 NO,relay outputs RIC NO/NC programmable
Depth 203.0 mm
Device short name ATS480
Height 275.0 mm
IP degree of protection IP20
Marking CE,CCC,UKCA,EAC,RCM,cULus
Network Number Of Phases 3 phases
width 160.0 mm
Pollution degree level 3
Product Specific Application process and infrastructures
Utilisation category AC-3A,AC-53A
Discrete Input Logic programmable digital input at State 0: < 5 V
Discrete Input Number 4
Discrete Output Number 2
Transmission Rate 1200...256000 bit/s
Analogue Output Type current output AQ1: 0...20 mA or 0...10 V, impedance <500 Ohm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Altivar Soft Starter ATS480, 47 A, 208...690V AC, control supply 110...230V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.