Schneider Electric Altivar Process ATV600 variable speed drive ATV630 - 18.5kW/25HP - 380...480V - IP21/UL type 1

ATV630D18N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 18.5kW / 25hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 15kW / 20hp for applications requiring significant overload (up to 150%). It weighs 14.2kg and its dimensions are, 211mm wide, 546mm high, 232mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

Product Details

Weight (in Kg) 17.221
Net weight 14.2 kg
Operating Position vertical +/- 10 degree
Connector Type RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
RJ45 (on the remote graphic terminal) for Modbus serial
Output Voltage <= power supply voltage
Permissible Temporary Current Boost 1.1 x In during 60 s (normal duty)
1.5 x In during 60 s (heavy duty)
Quantity Per Set 1
[Us] rated supply voltage 380...480 V
380...480 V - 15...10 %
Product Or Component Type variable speed drive
Ambient air temperature for operation -15-60 °C
-15-50 °C (without derating)
50-60 °C (with derating factor)
Mounting Mode wall mount
Nema Degree of Protection NEMA 1
Continuous Output Current 39.2 A at 4 kHz for normal duty
31.7 A at 4 kHz for heavy duty
Functionality full
Housing Material plastic
Insulation Resistance > 1 MOhm 500 V DC for 1 minute to earth
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Supply Frequency 50...60 Hz - 5...5 %
Safety Function STO (safe torque off) SIL 3
Noise Level 59.5 dB conforming to 86/188/EEC
59.5 dB
Enclosure Mounting wall mounted
Network frequency 50...60 Hz
Type of Cooling forced convection
Ambient Air Transport Temperature -40-70 °C
Analogue Input Number 3
Analogue Output Number 2
Exchange Mode half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
Motor Starter Type variable speed drive
Degree of Protection UL type 1 conforming to UL 508C
Refresh Time relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Communication Port Protocol Modbus TCP
Modbus serial
Ethernet
Accuracy #ERROR!
Maximum Output Frequency 500 kHz
Regulation Loop adjustable PID regulator
4 Quadrant Operation Possible FALSE
Apparent Power 24 kVA at 480 V (normal duty)
20.3 kVA at 480 V (heavy duty)
Application in Domestic and Commercial Area Permitted FALSE
Application in Industrial Area Permitted TRUE
Base Load Current at High Overload 31.7 A
Base Load Current at Low Overload 39.2 A
Brake Chopper Integrated FALSE
Braking to Standstill by DC injection
Capacity of Dc Link 1500.0 µF
Computer Port TRUE
Data Format 8 bits, configurable odd, even or no parity
Design of Frequency Changer U converter
Emc Filter integrated with 50 m conforming to EN/IEC 61800-3 category C2
integrated with 150 m conforming to EN/IEC 61800-3 category C3
Emc Limit Value (complied) TRUE
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
class 3S3 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3-1
class 1S2 according to EN 60721-3-1
Environmental Class (during Transport) class 2C3 according to EN 60721-3-2
class 2S1 according to EN 60721-3-2
Frequency Resolution display unit: 0.1 Hz
analog input: 0.012/50 Hz
Input Compatibility DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
Isolation between power and control terminals
Line Current 33.4 A at 380 V (normal duty)
28.9 A at 480 V (normal duty)
27.7 A at 380 V (heavy duty)
24.4 A at 480 V (heavy duty)
Linearity Error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AO1, AO2: +/- 0.2 % for analog output
Maximum Acceleration Under Shock Impact (during Operation) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Storage) 150 m/s² at 11 ms
Maximum Acceleration Under Vibratory Load (during Storage) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 10 m/s² at 13...200 Hz
Maximum Associated Fuse Rating 63.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Storage) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Transport) 1.5 mm at 2...13 Hz
Maximum input current 33.4 A
Maximum Output Voltage 480.0 V
Maximum Thdi <48 % from 80...100 % of load conforming to IEC 61000-3-12
Method of Access slave Modbus TCP
Nominal Output Power 18.5 kW
Nominal Switching Frequency 4 kHz
Number of Addresses 1-247 for Modbus serial
Number of Hw Interfaces Industrial Ethernet 1
Number of Hw Interfaces Serial Rs485 1
Number of Input Phases 3
Number of Output Phases 3
Operating Element Present TRUE
Optical Interface Present FALSE
Option Card slot A: communication module, Profibus DP V1
slot A: communication module, PROFINET
slot A: communication module, DeviceNet
slot A: communication module, Modbus TCP/EtherNet/IP
slot A: communication module, CANopen daisy chain RJ45
slot A: communication module, CANopen SUB-D 9
slot A: communication module, CANopen screw terminals
slot A/slot B: digital and analog I/O extension module
slot A/slot B: output relay extension module
slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
communication module, BACnet MS/TP
communication module, Ethernet Powerlink
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Physical Interface Ethernet
2-wire RS 485
Power Loss Per Device Current Dependent 616.0 W
Power Loss Static Current Independent 23.0 W
Prospective Line Isc 50 kA
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Relay Output Number 3
Specific Application utility
Speed Drive Output Frequency 0.1-500 Hz
Supporting Protocol for Asi FALSE
Supporting Protocol for Bacnet FALSE
Supporting Protocol for Can TRUE
Supporting Protocol for Devicenet FALSE
Supporting Protocol for Devicenet Safety FALSE
Supporting Protocol for Ethernet/ip TRUE
Supporting Protocol for Foundation Fieldbus FALSE
Supporting Protocol for Interbus FALSE
Supporting Protocol for Knx FALSE
Supporting Protocol for Lon FALSE
Supporting Protocol for Modbus TRUE
Supporting Protocol for Other Bus Systems FALSE
Supporting Protocol for Profibus TRUE
Supporting Protocol for Profinet Cba TRUE
Supporting Protocol for Profinet Io TRUE
Supporting Protocol for Profisafe FALSE
Supporting Protocol for Safetybus p FALSE
Supporting Protocol for Sercos FALSE
Supporting Protocol for Suconet FALSE
Supporting Protocol for Tcp/ip TRUE
Synchronous Motor Control Profile permanent magnet motor
synchronous reluctance motor
Type of Polarization no impedance
Variant standard version
Volume of Cooling Air 215 m3/h
With Safety Function Safe Brake Management (sbc/sbt) FALSE
With Safety Function Safe Direction (sdi) FALSE
With Safety Function Safe Operating Stop (sos) FALSE
With Safety Function Safe Position (sp) FALSE
With Safety Function Safe Programmable Logic FALSE
With Safety Function Safe Speed Monitor (ssm) FALSE
With Safety Function Safe Stop 1 (ss1) FALSE
With Safety Function Safe Torque Off (sto) TRUE
With Safety Function Safely Limited Position (slp) FALSE
With Safety Function Safely Limited Speed (sls) FALSE
With Sft Fct Safe Stop 2 (ss2) FALSE
Supporting Protocol for As-interface Safety at Work FALSE
Supporting Protocol for Data-highway FALSE
Supporting Protocol for Interbus-safety FALSE
Maximum Acceleration Under Vibrational Stress (during Operation) 10 m/s² at 13...200 Hz
Nominal Output Current 39.2 A
Switching Frequency 2...12 kHz adjustable
4...12 kHz with derating factor
Product Certifications CSA
ATEX zone 2/22
ATEX INERIS
DNV-GL
UL
TÃœV
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
IP degree of protection IP21
IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
Protection Type thermal protection: motor
safe torque off: motor
motor phase break: motor
thermal protection: drive
safe torque off: drive
overheating: drive
overcurrent between output phases and earth: drive
overload of output voltage: drive
short-circuit protection: drive
motor phase break: drive
overvoltages on the DC bus: drive
line supply overvoltage: drive
line supply undervoltage: drive
line supply phase loss: drive
overspeed: drive
break on the control circuit: drive
Standards UL 508C
EN/IEC 61800-3
EN/IEC 61800-3 environment 1 category C2
EN/IEC 61800-3 environment 2 category C3
EN/IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
UL 508C
EN/IEC 61800-3
environment 1 category C2 EN/IEC 61800-3
environment 2 category C3 EN/IEC 61800-3
EN/IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Motor Power Hp 25 hp normal duty
20 hp heavy duty
Operating altitude <= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
Power Dissipation in w natural convection: 67 W at 380 V, switching frequency 4 kHz
forced convection: 460 W at 380 V, switching frequency 4 kHz
Vibration Resistance 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6
Product Specific Application process and utilities
Transmission Rate 10, 100 Mbits
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps
1 Phase Low Current Possible FALSE
Acceleration and Deceleration Ramps linear adjustable separately from 0.01...9999 s
Asynchronous Motor Control Profile optimized torque mode
variable torque standard
constant torque standard
Maximum Transient Current 43.1 A during 60 s (normal duty)
47.6 A during 60 s (heavy duty)
Motor Slip Compensation automatic whatever the load
adjustable
not available in permanent magnet motor law
can be suppressed
Sampling Duration 2 ms +/- 0.5 ms (DI1...DI4) - discrete input
5 ms +/- 1 ms (DI5, DI6) - discrete input
5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
10 ms +/- 1 ms (AO1) - analog output
Electrical Connection control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
line side: screw terminal 10...16 mm²/AWG 8...AWG 6
motor: screw terminal 10...16 mm²/AWG 8...AWG 6
Analogue Input Type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2 voltage analog input: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Analogue Output Type software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
software-configurable current DQ-, DQ+: 30 V DC
software-configurable current DQ-, DQ+: 100 mA
Discrete Input Logic positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
16 preset speeds
Relay Output Type configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
Discrete Output Type relay outputs R1A, R1B, R1C 250 V AC 3000 mA
relay outputs R1A, R1B, R1C 30 V DC 3000 mA
relay outputs R2A, R2C 250 V AC 5000 mA
relay outputs R2A, R2C 30 V DC 5000 mA
relay outputs R3A, R3C 250 V AC 5000 mA
relay outputs R3A, R3C 30 V DC 5000 mA
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC
relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC
relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Supply external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection
internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
internal supply for digital inputs and STO: 24 V DC (21-27 V), <200 mA, protection type: overload and short-circuit protection
Depth 232 mm
Marking CE
Overvoltage Category III
Height 546 mm
Ambient air temperature for storage -40-70 °C
Range of Product Altivar Process ATV600
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
width 211 mm
Pollution degree 2
2 conforming to EN/IEC 61800-5-1
Discrete Input Number 8
Motor Power Kw 18.5 kW (normal duty)
15 kW (heavy duty)
Transmission Frame RTU
Maximum Acceleration Under Shock Load (during Transport) 150 m/s² at 11 ms
Network Number Of Phases 3 phases
Discrete Input Type DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
Power Range 15-25 kW at 380-440 V 3 phases
15-25 kW at 480-500 V 3 phases
Device short name ATV630
Local Signalling 3 LEDs for local diagnostic
3 LEDs (dual colour) for embedded communication status
4 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
Product destination synchronous motors
asynchronous motors
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Altivar Process ATV600 variable speed drive ATV630 - 18.5kW/25HP - 380...480V - IP21/UL type 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.