Schneider Electric Altivar Process ATV600 door mounting kit - for remote graphic terminal - variable speed drive - IP65 /
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar Process ATV600 door mounting kit - for remote graphic terminal - variable speed drive - IP65 /
Incl. Tax
Incl. Tax
Description
This door mounting kit is an accessory for variable speed drives of Altivar range. This door mounting kit is designed for mounting the graphic terminal on enclosure door with IP 65/UL Type 12 degree of protection as standard. It comprises a tightening tool, cover plate to maintain IP 65 if no terminal connected, mounting plate, RJ45 for graphic display terminal, seal, fixing nut, anti-rotation pin, RJ45 for mounting cordset (10m maxi), grounding connector. A remote-mounting cordset VW3A1104Rxx has to be ordered separately.
Product Details
Weight (in Kg) | 0.129 |
---|---|
IP degree of protection | IP65 |
Range Compatibility | Altivar Process ATV900 Altivar Process ATV600 Altivar Easy 610 Altivar Machine ATV340 Altivar Machine ATV320 |
Range of Product | Altivar |
Accessory / Separate Part Category | mounting and fixing accessory |
Accessory / Separate Part Destination | variable speed drive |
Accessory / separate part type | mounting kit |
Kit Composition | fixing nut mounting plate anti-rotation tee tightening wrench |
Brand | Schneider Electric |