Schneider Electric Altivar Easy 610 variable speed drive ATV610 - 160 kW / 250HP - 380...415 V - IP20

ATV610C16N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors. It works at a rated supply voltage from 380V to 415V AC. It is suitable for motors with power rating up to 160kW / 250hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 132kW / 200hp for applications requiring significant overload (up to 150%). It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time. It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2. It weighs 82kg and its dimensions are, 320mm wide, 852mm high, 390mm deep. this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.

Product Details

Weight (in Kg) 97.461
Net weight 82 kg
Operating Position vertical +/- 10 degree
Connector Type 1 RJ45 (on the remote graphic terminal) for Modbus serial
Output Voltage <= power supply voltage
[Us] rated supply voltage 380...460 V - 15...10 %
Product Or Component Type variable speed drive
Ambient air temperature for operation -15-45 °C (without derating)
45-60 °C (with derating factor)
Mounting Mode cabinet mount
Continuous Output Current 302 A at 2.5 kHz for normal duty
250 A at 2.5 kHz for heavy duty
Insulation Resistance > 1 MOhm 500 V DC for 1 minute to earth
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Supply Frequency 50...60 Hz +/-5 %
Noise Level 76 dB conforming to 86/188/EEC
Type of Cooling forced convection
Analogue Input Number 3
Analogue Output Number 2
Refresh Time relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Communication Port Protocol Modbus serial
Accuracy #ERROR!
Output frequency 0.0001-0.5 kHz
Apparent Power 198.8 kVA at 460 V (normal duty)
164.0 kVA at 460 V (heavy duty)
Braking to Standstill by DC injection
Emc Filter integrated conforming to EN/IEC 61800-3 category C3 with 50 m
Frequency Resolution display unit: 0.1 Hz
analog input: 0.012/50 Hz
Input Compatibility DI1...DI6: logic input level 1 PLC conforming to EN/IEC 61131-2
DI5, DI6: pulse input level 1 PLC conforming to IEC 65A-68
Isolation between power and control terminals
Line Current 284 A at 380 V (normal duty)
249.5 A at 460 V (normal duty)
237 A at 380 V (heavy duty)
205.9 A at 460 V (heavy duty)
Linearity Error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AQ1, AQ2: +/- 0.2 % for analog output
Method of Access slave
Nominal Switching Frequency 2.5 kHz
Number of Addresses 1-247 for Modbus serial
Option Card slot A: communication card, Profibus DP V1
slot A: digital or analog I/O extension card
slot A: relay output card
Physical Interface 2-wire RS 485 for Modbus serial
Prospective Line Isc 50 kA
Relay Output Number 3
Type of Polarization no impedance for Modbus serial
Variant standard version
Switching Frequency 1...8 kHz adjustable
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
IP degree of protection IP20
Protection Type thermal protection: motor
motor phase break: motor
thermal protection: drive
overheating: drive
overcurrent between output phases and earth: drive
overload of output voltage: drive
short-circuit protection: drive
motor phase break: drive
overvoltages on the DC bus: drive
line supply overvoltage: drive
line supply undervoltage: drive
line supply phase loss: drive
overspeed: drive
break on the control circuit: drive
Standards EN/IEC 61800-3
environment 2 category C3 EN/IEC 61800-3
EN/IEC 61800-5-1
IEC 60721-3
Motor Power Hp 250 hp for normal duty
200 hp for heavy duty
Operating altitude <= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
Power Dissipation in w 3270 W(forced convection) at 380 V, switching frequency 2.5 kHz
Vibration Resistance 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6
Product Specific Application fan, pump, compressor, conveyor
Transmission Rate 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
Acceleration and Deceleration Ramps linear adjustable separately from 0.01 to 9000 s
S, U or customized
Asynchronous Motor Control Profile constant torque standard
optimized torque mode
variable torque standard
Maximum Transient Current 332 A during 60 s (normal duty)
375 A during 60 s (heavy duty)
Motor Slip Compensation not available in permanent magnet motor law
automatic whatever the load
adjustable
can be suppressed
Sampling Duration 5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
2 ms +/- 0.5 ms (DI1...DI6)configurable - discrete input
5 ms +/- 1 ms (DI5, DI6)configurable - pulse input
10 ms +/- 1 ms (AQ1, AQ2) - analog output
Electrical Connection control, screw terminal: 0.5...1.5 mm²
line side, screw terminal: 2 x 95...3 x 120 mm²
motor, screw terminal: 2 x 95...3 x 120 mm²
Analogue Input Type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2, AI3 software-configurable temperature probe or water level sensor
Analogue Output Type software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Discrete Input Logic positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1)
negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1)
positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1)
16 preset speeds
Relay Output Type configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC
relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC
relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Supply external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection
internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Depth 390 mm
Marking CE
Height 852 mm
1159 mm with IP21 conformity kit
Range of Product Easy Altivar 610
Shock Resistance 6 gn for 11 ms conforming to IEC 60068-2-27
width 320 mm
Pollution degree 2 conforming to EN/IEC 61800-5-1
Discrete Input Number 6
Motor Power Kw 160 kW for normal duty
132 kW for heavy duty
Transmission Frame RTU for Modbus serial
Network Number Of Phases 3 phases
Discrete Input Type DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm
DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
Device short name ATV610
Local Signalling 2 LEDs for local diagnostic
1 LED (yellow) for embedded communication status
2 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
Product destination asynchronous motors
Environmental Characteristic chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Altivar Easy 610 variable speed drive ATV610 - 160 kW / 250HP - 380...415 V - IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.