calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Altivar Easy 610 variable speed drive ATV610 - 11 kW / 15HP - 380...415 V - IP20
- Description
- Specifications
- Documents
- Reviews
Description
This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors. It works at a rated supply voltage from 380V to 415V AC. It is suitable for motors with power rating up to 11kW / 15hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 7.5kW / 10hp for applications requiring significant overload (up to 150%). It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time. It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2. It weighs 7.2kg and its dimensions are, 171mm wide, 360mm high, 233mm deep. this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.
Overview
| Weight (in Kg) | 9.48 |
|---|---|
| Net weight | 7.2 kg |
| Operating Position | vertical +/- 10 degree |
| Connector Type | 1 RJ45 (on the remote graphic terminal) for Modbus serial |
| Output Voltage | <= power supply voltage |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Product Or Component Type | variable speed drive |
| Ambient air temperature for operation | -15-45 °C (without derating) 45-60 °C (with derating factor) |
| Mounting Mode | cabinet mount |
| Continuous Output Current | 23.5 A at 4 kHz for normal duty 16.5 A at 4 kHz for heavy duty |
| Insulation Resistance | > 1 MOhm 500 V DC for 1 minute to earth |
| Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
| Supply Frequency | 50...60 Hz +/-5 % |
| Noise Level | 56 dB conforming to 86/188/EEC |
| Type of Cooling | forced convection |
| Analogue Input Number | 3 |
| Analogue Output Number | 2 |
| Refresh Time | relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
| Communication Port Protocol | Modbus serial |
| Accuracy | #ERROR! |
| Output frequency | 0.0001-0.5 kHz |
| Apparent Power | 15.6 kVA at 460 V (normal duty) 11.6 kVA at 460 V (heavy duty) |
| Braking to Standstill | by DC injection |
| Emc Filter | integrated conforming to EN/IEC 61800-3 category C3 with 50 m |
| Frequency Resolution | display unit: 0.1 Hz analog input: 0.012/50 Hz |
| Input Compatibility | DI1...DI6: logic input level 1 PLC conforming to EN/IEC 61131-2 DI5, DI6: pulse input level 1 PLC conforming to IEC 65A-68 |
| Isolation | between power and control terminals |
| Line Current | 22 A at 380 V (normal duty) 19.6 A at 460 V (normal duty) 16.4 A at 380 V (heavy duty) 14.6 A at 460 V (heavy duty) |
| Linearity Error | AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input AQ1, AQ2: +/- 0.2 % for analog output |
| Method of Access | slave |
| Nominal Switching Frequency | 4 kHz |
| Number of Addresses | 1-247 for Modbus serial |
| Option Card | slot A: communication card, Profibus DP V1 slot A: digital or analog I/O extension card slot A: relay output card |
| Physical Interface | 2-wire RS 485 for Modbus serial |
| Prospective Line Isc | 22 kA |
| Relay Output Number | 3 |
| Type of Polarization | no impedance for Modbus serial |
| Variant | standard version |
| Switching Frequency | 2...12 kHz adjustable |
| Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
| IP degree of protection | IP20 |
| Protection Type | thermal protection: motor motor phase break: motor thermal protection: drive overheating: drive overcurrent between output phases and earth: drive overload of output voltage: drive short-circuit protection: drive motor phase break: drive overvoltages on the DC bus: drive line supply overvoltage: drive line supply undervoltage: drive line supply phase loss: drive overspeed: drive break on the control circuit: drive |
| Standards | EN/IEC 61800-3 environment 2 category C3 EN/IEC 61800-3 EN/IEC 61800-5-1 IEC 60721-3 |
| Motor Power Hp | 15 hp for normal duty 10 hp for heavy duty |
| Operating altitude | <= 1000 m without derating 1000...4800 m with current derating 1 % per 100 m |
| Power Dissipation in w | 310 W(forced convection) at 380 V, switching frequency 4 kHz 54 W(natural convection) at 380 V, switching frequency 4 kHz |
| Vibration Resistance | 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6 |
| Product Specific Application | fan, pump, compressor, conveyor |
| Transmission Rate | 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial |
| Acceleration and Deceleration Ramps | S, U or customized linear adjustable separately from 0.01 to 9000 s |
| Asynchronous Motor Control Profile | constant torque standard optimized torque mode variable torque standard |
| Maximum Transient Current | 25.9 A during 60 s (normal duty) 24.8 A during 60 s (heavy duty) |
| Motor Slip Compensation | automatic whatever the load adjustable not available in permanent magnet motor law can be suppressed |
| Sampling Duration | 5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input 2 ms +/- 0.5 ms (DI1...DI6)configurable - discrete input 5 ms +/- 1 ms (DI5, DI6)configurable - pulse input 10 ms +/- 1 ms (AQ1, AQ2) - analog output |
| Electrical Connection | control, screw terminal: 0.5...1.5 mm² line side, screw terminal: 4...16 mm² motor, screw terminal: 4...16 mm² |
| Analogue Input Type | AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits AI2, AI3 software-configurable temperature probe or water level sensor |
| Analogue Output Type | software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
| Discrete Input Logic | positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1) negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1) positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1) 16 preset speeds |
| Relay Output Type | configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles configurable relay logic R2: sequence relay NO electrical durability 100000 cycles configurable relay logic R3: sequence relay NO electrical durability 100000 cycles |
| Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
| Supply | external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection |
| Depth | 233 mm |
| Marking | CE |
| Height | 360 mm 423 mm with EMC plate |
| Range of Product | Easy Altivar 610 |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| width | 171 mm |
| Pollution degree | 2 conforming to EN/IEC 61800-5-1 |
| Discrete Input Number | 6 |
| Motor Power Kw | 11 kW for normal duty 7.5 kW for heavy duty |
| Transmission Frame | RTU for Modbus serial |
| Network Number Of Phases | 3 phases |
| Discrete Input Type | DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
| Device short name | ATV610 |
| Local Signalling | 2 LEDs for local diagnostic 1 LED (yellow) for embedded communication status 2 LEDs (dual colour) for communication module status 1 LED (red) for presence of voltage |
| Product destination | asynchronous motors |
| Environmental Characteristic | chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3 |
| Brand | Schneider Electric |
| Height | 21.5 |
| Length | 58 |
| Width | 34 |
Documents
Reviews
Description
This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors. It works at a rated supply voltage from 380V to 415V AC. It is suitable for motors with power rating up to 11kW / 15hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 7.5kW / 10hp for applications requiring significant overload (up to 150%). It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time. It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2. It weighs 7.2kg and its dimensions are, 171mm wide, 360mm high, 233mm deep. this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.
Overview
| Weight (in Kg) | 9.48 |
|---|---|
| Net weight | 7.2 kg |
| Operating Position | vertical +/- 10 degree |
| Connector Type | 1 RJ45 (on the remote graphic terminal) for Modbus serial |
| Output Voltage | <= power supply voltage |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Product Or Component Type | variable speed drive |
| Ambient air temperature for operation | -15-45 °C (without derating) 45-60 °C (with derating factor) |
| Mounting Mode | cabinet mount |
| Continuous Output Current | 23.5 A at 4 kHz for normal duty 16.5 A at 4 kHz for heavy duty |
| Insulation Resistance | > 1 MOhm 500 V DC for 1 minute to earth |
| Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
| Supply Frequency | 50...60 Hz +/-5 % |
| Noise Level | 56 dB conforming to 86/188/EEC |
| Type of Cooling | forced convection |
| Analogue Input Number | 3 |
| Analogue Output Number | 2 |
| Refresh Time | relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
| Communication Port Protocol | Modbus serial |
| Accuracy | #ERROR! |
| Output frequency | 0.0001-0.5 kHz |
| Apparent Power | 15.6 kVA at 460 V (normal duty) 11.6 kVA at 460 V (heavy duty) |
| Braking to Standstill | by DC injection |
| Emc Filter | integrated conforming to EN/IEC 61800-3 category C3 with 50 m |
| Frequency Resolution | display unit: 0.1 Hz analog input: 0.012/50 Hz |
| Input Compatibility | DI1...DI6: logic input level 1 PLC conforming to EN/IEC 61131-2 DI5, DI6: pulse input level 1 PLC conforming to IEC 65A-68 |
| Isolation | between power and control terminals |
| Line Current | 22 A at 380 V (normal duty) 19.6 A at 460 V (normal duty) 16.4 A at 380 V (heavy duty) 14.6 A at 460 V (heavy duty) |
| Linearity Error | AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input AQ1, AQ2: +/- 0.2 % for analog output |
| Method of Access | slave |
| Nominal Switching Frequency | 4 kHz |
| Number of Addresses | 1-247 for Modbus serial |
| Option Card | slot A: communication card, Profibus DP V1 slot A: digital or analog I/O extension card slot A: relay output card |
| Physical Interface | 2-wire RS 485 for Modbus serial |
| Prospective Line Isc | 22 kA |
| Relay Output Number | 3 |
| Type of Polarization | no impedance for Modbus serial |
| Variant | standard version |
| Switching Frequency | 2...12 kHz adjustable |
| Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
| IP degree of protection | IP20 |
| Protection Type | thermal protection: motor motor phase break: motor thermal protection: drive overheating: drive overcurrent between output phases and earth: drive overload of output voltage: drive short-circuit protection: drive motor phase break: drive overvoltages on the DC bus: drive line supply overvoltage: drive line supply undervoltage: drive line supply phase loss: drive overspeed: drive break on the control circuit: drive |
| Standards | EN/IEC 61800-3 environment 2 category C3 EN/IEC 61800-3 EN/IEC 61800-5-1 IEC 60721-3 |
| Motor Power Hp | 15 hp for normal duty 10 hp for heavy duty |
| Operating altitude | <= 1000 m without derating 1000...4800 m with current derating 1 % per 100 m |
| Power Dissipation in w | 310 W(forced convection) at 380 V, switching frequency 4 kHz 54 W(natural convection) at 380 V, switching frequency 4 kHz |
| Vibration Resistance | 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 1 gn (f= 13-200 Hz) conforming to IEC 60068-2-6 |
| Product Specific Application | fan, pump, compressor, conveyor |
| Transmission Rate | 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial |
| Acceleration and Deceleration Ramps | S, U or customized linear adjustable separately from 0.01 to 9000 s |
| Asynchronous Motor Control Profile | constant torque standard optimized torque mode variable torque standard |
| Maximum Transient Current | 25.9 A during 60 s (normal duty) 24.8 A during 60 s (heavy duty) |
| Motor Slip Compensation | automatic whatever the load adjustable not available in permanent magnet motor law can be suppressed |
| Sampling Duration | 5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input 2 ms +/- 0.5 ms (DI1...DI6)configurable - discrete input 5 ms +/- 1 ms (DI5, DI6)configurable - pulse input 10 ms +/- 1 ms (AQ1, AQ2) - analog output |
| Electrical Connection | control, screw terminal: 0.5...1.5 mm² line side, screw terminal: 4...16 mm² motor, screw terminal: 4...16 mm² |
| Analogue Input Type | AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits AI2, AI3 software-configurable temperature probe or water level sensor |
| Analogue Output Type | software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
| Discrete Input Logic | positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1) negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1) positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1) 16 preset speeds |
| Relay Output Type | configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles configurable relay logic R2: sequence relay NO electrical durability 100000 cycles configurable relay logic R3: sequence relay NO electrical durability 100000 cycles |
| Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
| Supply | external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection |
| Depth | 233 mm |
| Marking | CE |
| Height | 360 mm 423 mm with EMC plate |
| Range of Product | Easy Altivar 610 |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| width | 171 mm |
| Pollution degree | 2 conforming to EN/IEC 61800-5-1 |
| Discrete Input Number | 6 |
| Motor Power Kw | 11 kW for normal duty 7.5 kW for heavy duty |
| Transmission Frame | RTU for Modbus serial |
| Network Number Of Phases | 3 phases |
| Discrete Input Type | DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
| Device short name | ATV610 |
| Local Signalling | 2 LEDs for local diagnostic 1 LED (yellow) for embedded communication status 2 LEDs (dual colour) for communication module status 1 LED (red) for presence of voltage |
| Product destination | asynchronous motors |
| Environmental Characteristic | chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3 |
| Brand | Schneider Electric |
| Height | 21.5 |
| Length | 58 |
| Width | 34 |