Schneider Electric Altivar Easy 610 Plain Text Display Terminal - 128 x 64 pixels - IP21
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar Easy 610 Plain Text Display Terminal - 128 x 64 pixels - IP21
Incl. Tax
Incl. Tax
Description
This plain text terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP21. The plain text display terminal can be connected and mounted on the front of the drive. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 128 x 64 pixels. It weighs 200g. It is used to control, adjust, and configure the drive, display current values (motor, I/O, and machine data), store and download configurations (several configurations can be stored) and duplicate the configuration of one to another drive. A remote mounting kit for mounting on enclosure door with IP43 degree of protection is available as accessory, to be ordered separately.
Product Details
Weight (in Kg) | 0.107 |
---|---|
Net weight | 0.05 kg |
Ambient air temperature for operation | -15-50 °C |
Messages Display Capacity | 2 lines |
Realtime Clock | without |
Pixel Resolution | 128 x 64 |
IP degree of protection | IP21 |
Product Specific Application | to control, adjust and configure the drive to display the current values to save and download configurations |
Range Compatibility | Easy Altivar 610 Altivar Machine ATV340 |
User Language | French German english Spanish Italian Chinese |
Range of Product | Altivar |
Accessory / Separate Part Category | display and signalling accessories |
Accessory / Separate Part Destination | variable speed drive |
Accessory / separate part type | display terminal |
Display type | backlit LCD screen white |
Brand | Schneider Electric |