Schneider Electric Altivar 71 RJ45 female/female adaptor - for remote graphic display terminal
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar 71 RJ45 female/female adaptor - for remote graphic display terminal
Incl. Tax
Incl. Tax
Description
This adaptor enables remote graphic display terminal to be connected to several variable speed drives via multidrop link. It consists in 2 female RJ45 connectors.
Product Details
Weight (in Kg) | 0.025 |
---|---|
Net weight | 0.01 kg |
Range Compatibility | Altivar 32 Altivar 312 Solar Altivar 61Q Altivar 312 Altivar Machine ATV340 Altivar 71Q Altivar Machine ATV320 Altivar 212 Altivar 71 Altivar 61 |
Product Compatibility | VW3A1104R... VW3A1101 |
Range of Product | Altivar |
Accessory / Separate Part Category | adaptation accessories |
Accessory / Separate Part Destination | remote graphic display terminal |
Accessory / separate part type | adaptor |
Kit Composition | 1 adaptor RJ45 female/female |
Brand | Schneider Electric |