
Altivar 71 remote cable - 5 m - for graphic display terminal
Description
This remote mounting cordset is an accessory of variable speed drives remote graphic terminal. It is equipped with 2 RJ45 connectors. It enables connection of the variable speed drive and the remote mounting kit VW3A1102. It is five meters long.
Product Details
Weight (in Kg) | 0.229 |
---|---|
Net weight | 0.25 kg |
Connector Type | RJ45 |
Cable Length | 5 m |
Range Compatibility | Altivar Machine ATV320 Altivar 312 Altivar Machine ATV340 Altivar 61Q Altivar 61 Altivar 71 Altivar Process ATV600 Altivar 312 Solar Lexium 32 Altivar Process ATV900 Altivar 32 Altivar 212 Altivar 71Q Easy Altivar 610 |
Product Compatibility | VW3M1701 VW3A1101 |
Electrical Connection | 2 male connectors |
Range of Product | Altivar |
Accessory / Separate Part Category | connection accessory |
Accessory / Separate Part Destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
Brand | Schneider Electric |