
Altivar 71 remote cable - 3 m - for graphic display terminal
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Altivar 71 remote cable - 3 m - for graphic display terminal
Incl. Tax
Incl. Tax
Description
This remote mounting cordset is an accessory of variable speed drives remote graphic terminal. It is equipped with 2 RJ45 connectors. It enables connection of the variable speed drive and the remote mounting kit VW3A1102. It is one meter long.
Product Details
Weight (in Kg) | 0.134 |
---|---|
Net weight | 0.15 kg |
Connector Type | RJ45 |
Cable Length | 3 m |
Range Compatibility | Altivar 71Q Altivar 212 Easy Altivar 610 Altivar Process ATV600 Altivar 32 Altivar 312 Altivar 61Q Altivar 61 Easy Altivar 310 Altivar Process ATV900 Altistart 22 Altivar Machine ATV340 Altivar 71 Altivar 12 Altivar 312 Solar Altivar Machine ATV320 Lexium 32 |
Product Compatibility | VW3A1101 VW3M1701 |
Electrical Connection | 2 male connectors |
Range of Product | Altivar |
Accessory / Separate Part Category | connection accessory |
Accessory / Separate Part Destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
Brand | Schneider Electric |