Schneider Electric Altivar 71 remote cable - 10 m - for graphic display terminal
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar 71 remote cable - 10 m - for graphic display terminal
Incl. Tax
Incl. Tax
Description
This remote mounting cordset is an accessory of variable speed drives remote graphic terminal. It is equipped with 2 RJ45 connectors. It enables connection of the variable speed drive and the remote mounting kit VW3A1102. It is ten meters long.
Product Details
Weight (in Kg) | 0.425 |
---|---|
Net weight | 0.5 kg |
Connector Type | RJ45 |
Cable Length | 10 m |
Range Compatibility | Easy Altivar 610 Lexium 32 Altivar Machine ATV320 Altivar 312 Solar Altivar 71 Altivar 312 Altivar 32 Altivar 71Q Altivar 61Q Altivar Process ATV600 Altivar 212 Altivar Machine ATV340 Altivar Process ATV900 Altivar 61 |
Product Compatibility | VW3A1101 |
Electrical Connection | 2 male connectors |
Range of Product | Altivar |
Accessory / Separate Part Category | connection accessory |
Accessory / Separate Part Destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
Brand | Schneider Electric |