Schneider Electric Altivar 71 remote cable - 1 m - for graphic display terminal
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar 71 remote cable - 1 m - for graphic display terminal
Incl. Tax
Incl. Tax
Description
This remote mounting cordset is an accessory of variable speed drives remote graphic terminal. It is equipped with 2 RJ45 connectors. It enables connection of the variable speed drive and the remote mounting kit VW3A1102. It is three meters long.
Product Details
Weight (in Kg) | 0.055 |
---|---|
Net weight | 0.05 kg |
Connector Type | RJ45 |
Cable Length | 1 m |
Range Compatibility | Altivar 61 Altistart 22 Altivar 12 Altivar 212 Altivar 71 Altivar Machine ATV340 Altivar 32 Altivar 71Q Altivar 312 Easy Altivar 610 Altivar 61Q Altivar Process ATV600 Altivar Machine ATV320 Easy Altivar 310 Altivar 312 Solar Lexium 32 Altivar Process ATV900 |
Product Compatibility | VW3M1701 VW3A1101 |
Electrical Connection | 2 male connectors |
Range of Product | Altivar |
Accessory / Separate Part Category | connection accessory |
Accessory / Separate Part Destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
Brand | Schneider Electric |