
Altivar 71 door mounting kit - for remote graphic terminal - variable speed drive - IP54
Description
This remote mounting kit is an accessory of variable speed drives remote graphic terminal. It is designed for mounting on enclosure door with IP 54 degree of protection.
Product Details
Weight (in Kg) | 0.222 |
---|---|
Net weight | 0.15 kg |
IP degree of protection | IP54 |
Range Compatibility | Altivar 71 Altivar 71Q Altivar 32 Altivar 61 Altivar 212 Altivar 61Q Altivar Machine ATV320 |
Range of Product | Altivar |
Accessory / Separate Part Category | mounting and fixing accessory |
Accessory / Separate Part Destination | variable speed drive |
Accessory / separate part type | mounting kit |
Kit Composition | screws and bolts for mounting mounting hardware |
Brand | Schneider Electric |