Schneider Electric Altivar 340 variable speed drive - 0.75kW - 400V - 3 phases - ATV340

ATV340U07N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altivar 340 variable speed drive can feed 3-phase synchronous and asynchronous motors in open and closed loop control. Altivar Machine ATV340 drives are sized heavy duty as standard. It works at a rated power up to 0.75kW / 1hp and a rated voltage from 380V to 480V AC. ATV340 has been designed to meet the needs of applications for harsh environments, such as vibration, shock and non-conductive dust and where high temperature resistance up to 60 °C is needed. This product integrates Modbus serial line communication protocols as standard. it weighs 1.7kg and its dimensions are, 85mm wide, 270mm high, 232.5mm deep. ATV340 incorporates functions and features suitable for the most common applications, including packaging, material handling, material working, hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions), IEC 60721-3, IEC 61508, IEC 13849-1. It is also CE, UL, CSA, and TÜV certified. Accessories and options (encoder interface modules, I/O expansion modules, communication modules, braking resistors, line chokes, additional EMC filters) are available with Altivar Machine ATV340 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV340 drives directly in SoMachine and SoMove software by means of the same software brick (DTM). It is eco-friendly and complies with directives such as RoHS relating to environmental protection.

Product Details

Weight (in Kg) 2.432
Net weight 1.7 kg
Operating Position vertical +/- 10 degree
Connector Type connector(s)1 x RJ45, Modbus serial on front face
connector(s)1 x RJ45, Modbus serial for HMI on front face
1 RJ45
Output Voltage <= power supply voltage
[Us] rated supply voltage 380...480 V
380...480 V - 15...10 %
Product Or Component Type variable speed drive
Ambient air temperature for operation -15-60 °C
-15-50 °C without derating (vertical position)
50-60 °C with derating factor (vertical position)
Mounting Mode cabinet mount
Nema Degree of Protection not applicable
Continuous Output Current 2.2 A at 4 kHz for heavy duty
2.8 A at 4 kHz for normal duty
Housing Material plastic
Insulation Resistance > 1 MOhm 500 V DC for 1 minute to earth
Minimum Switching Current relay output R1B: 5 mA at 24 V DC
relay output R2C: 5 mA at 24 V DC
Supply Frequency 50...60 Hz +/- 5 %
Safety Function STO (safe torque off) SIL 3
Assembly Style with heat sink
Noise Level 52.7 dB
Network frequency 50...60 Hz
Type of Cooling forced convection
Ambient Air Transport Temperature -40-70 °C
Analogue Input Number 2
Analogue Output Number 2
Motor Starter Type variable speed drive
Refresh Time relay output (R1, R2): 5 ms (+/- 0.5 ms)
Communication Port Protocol Modbus serial
Accuracy #ERROR!
Maximum Output Frequency 0.599 kHz
Regulation Loop adjustable PID regulator
4 Quadrant Operation Possible TRUE
Apparent Power 2.2 kVA at 480 V (normal duty)
2.2 kVA at 480 V (heavy duty)
Application in Domestic and Commercial Area Permitted FALSE
Application in Industrial Area Permitted TRUE
Base Load Current at High Overload 2.2 A
Base Load Current at Low Overload 2.8 A
Brake Chopper Integrated TRUE
Braking to Standstill by DC injection
Capacity of Dc Link 195.0 µF
Computer Port TRUE
Data Format 8 bits, configurable odd, even or no parity
Design of Frequency Changer U converter
Emc Filter class C3 EMC filter integrated
Emc Limit Value (complied) TRUE
Encoder Protocol 1 Vpp
EnDat 2.2
resolver
RS 422
SSI 24V
SSI 5V
TTL/HTL
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
class 3S3 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3-1
class 1S2 according to EN 60721-3-1
Environmental Class (during Transport) class 2C3 according to EN 60721-3-2
class 2S1 according to EN 60721-3-2
Input Compatibility DI1...DI5: discrete input level 1 PLC conforming to EN/IEC 61131-2
PTI: pulse input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
Isolation between power and control terminals
Line Current 2.6 A at 380 V (normal duty)
2.1 A at 480 V (normal duty)
3.4 A at 380 V (heavy duty)
2.6 A at 480 V (heavy duty)
2.6 A at 480 V without line choke (heavy duty)
2.6 A at 380 V with external line choke (normal duty)
2.1 A at 480 V with external line choke (normal duty)
1.9 A at 380 V with external line choke (heavy duty)
1.6 A at 480 V with external line choke (heavy duty)
3.4 A at 380 V without line choke (heavy duty)
Linearity Error AI1, AI2: +/- 0.15 % of maximum value for analog input
AQ1: +/- 0.2 % for analog output
Maximum Acceleration Under Shock Impact (during Operation) 70 m/s² at 22 ms
Maximum Acceleration Under Shock Load (during Storage) 70 m/s² at 22 ms
Maximum Acceleration Under Vibratory Load (during Storage) 5 m/s² at 9...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 5 m/s² at 9...200 Hz
Maximum Associated Fuse Rating 8.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...9 Hz
Maximum Deflection Under Vibratory Load (during Storage) 1.5 mm at 2...9 Hz
Maximum Deflection Under Vibratory Load (during Transport) 1.5 mm at 2...9 Hz
Maximum input current 3.4 A
Maximum Output Voltage 480 V
Method of Access slave Modbus RTU
Nominal Output Power 0.75 kW
Nominal Switching Frequency 4 kHz
Number of Addresses 1-247
Number of Hw Interfaces Serial Rs485 1
Number of Input Phases 3
Number of Output Phases 3
Operating Element Present TRUE
Optical Interface Present FALSE
Option Card communication module, Profibus DP V1
communication module, PROFINET
communication module, DeviceNet
communication module, CANopen
communication module, EtherCAT
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Physical Interface 2-wire RS 485
Power Loss Per Device Current Dependent 49.0 W
Power Loss Static Current Independent 16.0 W
Prospective Line Isc 5 kA
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Relay Output Number 2
Specific Application machine
Speed Drive Output Frequency 0.1-599 Hz
Supporting Protocol for Asi FALSE
Supporting Protocol for Bacnet FALSE
Supporting Protocol for Can TRUE
Supporting Protocol for Devicenet FALSE
Supporting Protocol for Devicenet Safety FALSE
Supporting Protocol for Ethernet/ip FALSE
Supporting Protocol for Foundation Fieldbus FALSE
Supporting Protocol for Interbus FALSE
Supporting Protocol for Knx FALSE
Supporting Protocol for Lon FALSE
Supporting Protocol for Modbus TRUE
Supporting Protocol for Other Bus Systems TRUE
Supporting Protocol for Profibus TRUE
Supporting Protocol for Profinet Cba TRUE
Supporting Protocol for Profinet Io TRUE
Supporting Protocol for Profisafe FALSE
Supporting Protocol for Safetybus p FALSE
Supporting Protocol for Sercos FALSE
Supporting Protocol for Suconet FALSE
Supporting Protocol for Tcp/ip FALSE
Synchronous Motor Control Profile permanent magnet motor
reluctance motor
Type of Polarization no impedance
Variant standard version
Volume of Cooling Air 18.0 m3/h
With Safety Function Safe Brake Management (sbc/sbt) TRUE
With Safety Function Safe Direction (sdi) FALSE
With Safety Function Safe Operating Stop (sos) FALSE
With Safety Function Safe Position (sp) FALSE
With Safety Function Safe Programmable Logic FALSE
With Safety Function Safe Speed Monitor (ssm) FALSE
With Safety Function Safe Stop 1 (ss1) TRUE
With Safety Function Safe Torque Off (sto) TRUE
With Safety Function Safely Limited Position (slp) FALSE
With Safety Function Safely Limited Speed (sls) TRUE
With Sft Fct Safe Stop 2 (ss2) FALSE
Supporting Protocol for As-interface Safety at Work FALSE
Supporting Protocol for Data-highway FALSE
Supporting Protocol for Interbus-safety FALSE
Maximum Acceleration Under Vibrational Stress (during Operation) 5 m/s² at 9...200 Hz
Nominal Output Current 2.2 A
Switching Frequency 2...16 kHz adjustable
14...16 kHz with derating factor
Product Certifications UL
CSA
TÃœV
EAC
CTick
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
IP degree of protection IP20
Protection Type thermal protection: motor
safe torque off: motor
motor phase loss: motor
thermal protection: drive
safe torque off: drive
overheating: drive
overcurrent: drive
output overcurrent between motor phase and earth: drive
output overcurrent between motor phases: drive
short-circuit between motor phase and earth: drive
short-circuit between motor phases: drive
motor phase loss: drive
DC Bus overvoltage: drive
line supply overvoltage: drive
line supply undervoltage: drive
input supply loss: drive
exceeding limit speed: drive
break on the control circuit: drive
Standards EN/IEC 61800-3
EN/IEC 61800-5-1
IEC 60721-3
IEC 61508
IEC 13849-1
UL 618000-5-1
UL 508C
Motor Power Hp 1.5 hp for normal duty
1 hp for heavy duty
Operating altitude <= 3000 m with current derating above 1000m
Power Dissipation in w natural convection: 28 W at 380 V, switching frequency 4 kHz (heavy duty)
forced convection: 28 W at 380 V, switching frequency 4 kHz (heavy duty)
natural convection: 33 W at 380 V, switching frequency 4 kHz (normal duty)
forced convection: 33 W at 380 V, switching frequency 4 kHz (normal duty)
Vibration Resistance 1.5 mm peak to peak (f= 2-19 Hz) conforming to EN/IEC 60721-3-3 class 3M3
1 gn (f= 9-200 Hz) conforming to EN/IEC 60721-3-3 class 3M3
Product Specific Application machine
Transmission Rate 4.8 kbit/s
9.6 kbit/s
19.2 kbit/s
38.4 kbit/s
1 Phase Low Current Possible FALSE
Acceleration and Deceleration Ramps S, U or customized
linear adjustable separately from 0.01...9999 s
Asynchronous Motor Control Profile constant torque standard
variable torque standard
optimized torque mode
Maximum Transient Current 3.1 A during 60 s (normal duty)
3.3 A during 60 s (heavy duty)
3.8 A during 2 s (normal duty)
4 A during 2 s (heavy duty)
Motor Slip Compensation can be suppressed
not available in permanent magnet motor law
automatic whatever the load
adjustable
Sampling Duration 2 ms +/- 0.5 ms (DI1...DI5) - discrete input
5 ms +/- 1 ms (PTI) - pulse input
1 ms +/- 1 ms (AI1, AI2) - analog input
5 ms +/- 1 ms (AQ1) - analog output
2 ms +/- 0.5 ms (DQ1, DQ2) - discrete input/output
Electrical Connection screw terminal, clamping capacity: 1.5...4 mm² for line side
screw terminal, clamping capacity: 4...6 mm² for DC bus
screw terminal, clamping capacity: 1.5...4 mm² for motor
screw terminal, clamping capacity: 0.2...2.5 mm² for control
line side: screw terminal 1.5...4 mm²/AWG 14...AWG 12
DC bus: screw terminal 4...6 mm²/AWG 12...AWG 10
motor: screw terminal 1.5...4 mm²/AWG 14...AWG 12
control: screw terminal 0.2...2.5 mm²/AWG 24...AWG 12
Analogue Input Type AI1 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI1 software-configurable temperature probe or water level sensor
AI1 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI2 software-configurable voltage: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Analogue Output Type software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits
software-configurable current AQ1: 0...20 mA impedance 500 Ohm, resolution 10 bits
Discrete Input Logic positive logic (source) (DI1...DI5), < 5 V (state 0), > 11 V (state 1)
negative logic (sink) (DI1...DI5), > 16 V (state 0), < 10 V (state 1)
positive logic (source) (PTI), < 0.6 V (state 0), > 2.5 V (state 1)
positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
16 preset speeds
Relay Output Type relay outputs R1A
relay outputs R1C electrical durability 100000 cycles
relay outputs R2A
relay outputs R2C electrical durability 100000 cycles
Discrete Output Type programmable output DQ1, DQ2 30 V DC 100 mA
Maximum Switching Current relay output R1C on resistive load, cos phi = 1 : 3 A at 250 V AC
relay output R1C on resistive load, cos phi = 1 : 3 A at 30 V DC
relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
relay output R2C on resistive load, cos phi = 1 : 5 A at 250 V AC
relay output R2C on resistive load, cos phi = 1 : 5 A at 30 V DC
relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Depth 232.5 mm
Marking CE
Overvoltage Category class III
Height 270.0 mm
Ambient air temperature for storage -40-70 °C
Range of Product Altivar Machine ATV340
Shock Resistance 15 gn for 11 ms, class 3M3 conforming to EN/IEC 60721-3-3
width 85.0 mm
Pollution degree 2
2 conforming to EN/IEC 61800-5-1
Discrete Input Number 5
Motor Power Kw 1.1 kW for normal duty
0.75 kW for heavy duty
Discrete Output Number 2
Transmission Frame RTU
Maximum Acceleration Under Shock Load (during Transport) 70 m/s² at 22 ms
Network Number Of Phases 3 phases
Discrete Input Type PTI programmable as pulse input: 0-30 kHz, 24 V DC (30 V)
DI1...DI5 safe torque off, 24 V DC (30 V), impedance: 3.5 kOhm
programmable
Power Range 0.55-1 kW at 380-440 V 3 phases
0.55-1 kW at 480-500 V 3 phases
input/output type programmable as logic input/output DQ1: 0-1 kHz, <= 30 V DC, 100 mA
programmable as logic input/output DQ2: 0-1 kHz, <= 30 V DC, 100 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Altivar 340 variable speed drive - 0.75kW - 400V - 3 phases - ATV340
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.