Altivar 320 - Variable speed drive, ATV320, 11 kW, 380…500 V, 3 phases, book
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Altivar 320 - Variable speed drive, ATV320, 11 kW, 380…500 V, 3 phases, book
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Net weight | 6.8 kg |
Operating Position | vertical +/- 10 degree |
Product or Component Type | variable speed drive |
Nema Degree of Protection | NEMA 1 |
Housing Material | plastic |
Minimum Switching Current | relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC |
Nominal Output Current | 27.7 A |
Network frequency | 50...60 Hz |
Analogue Input Number | 3 |
Analogue Output Number | 1 |
Refresh Time | logic input (DI1...DI4): 8 ms,relay output (R1A, R1B, R1C): 2 ms,relay output (R2A, R2C): 2 ms |
Accuracy | +/- 0.7 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input,+/- 0.5 % AI1, AI2, AI3 for a temperature of 25 °C analog input,+/- 1 % AQ1 for a temperature of 25 °C analog output,+/- 2 % AQ1 for a temperature of -10...60 °C analog output |
Maximum Output Frequency | 0.599 kHz |
Regulation Loop | adjustable PID regulator |
4 Quadrant Operation Possible | TRUE |
Apparent Power | 22.2 kVA at 500 V (heavy duty) |
Application in Domestic and Commercial Area Permitted | FALSE |
Application in Industrial Area Permitted | TRUE |
Base Load Current at High Overload | 3.3 A |
Brake Chopper Integrated | TRUE |
Braking to Standstill | by DC injection |
Capacity of Dc Link | 1410 µF |
Computer Port | TRUE |
Design of Frequency Changer | U converter |
Emc Filter | class C3 EMC filter integrated |
Emc Limit Value (complied) | TRUE |
Encoder Protocol | RS 422 |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3,class 3S2 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to EN 60721-3,class 1S2 according to EN 60721-3 |
Environmental Class (during Transport) | class 2C3 according to EN 60721-3,class 2S1 according to EN 60721-3 |
Format of the Drive | book |
Line Current | 36.6 A at 380 V (heavy duty),25.6 A at 500 V (heavy duty) |
Linearity Error | AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input,AQ1: +/- 0.3 % for analog output |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating | 63.0 A |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 3.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 3.5 mm at 2...13 Hz |
Maximum input current | 36.6 A |
Maximum Output Voltage | 500 V |
Method of Access | slave CANopen |
Nominal Output Power | 11 kW |
Nominal Switching Frequency | 4 kHz |
Number of Hw Interfaces Industrial Ethernet | 0 |
Number of Hw Interfaces Other | 1 |
Number of Hw Interfaces Parallel | 0 |
Number of Hw Interfaces Profinet | 0 |
Number of Hw Interfaces Serial Rs232 | 0 |
Number of Hw Interfaces Serial Rs422 | 0 |
Number of Hw Interfaces Serial Rs485 | 1 |
Number of Hw Interfaces Serial Tty | 0 |
Number of Hw Interfaces Usb | 0 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Element Present | TRUE |
Optical Interface Present | FALSE |
Option Card | communication module, CANopen,communication module, EtherCAT,communication module, Profibus DP V1,communication module, PROFINET,communication module, Ethernet Powerlink,communication module, EtherNet/IP,communication module, DeviceNet |
Permitted Relative Humidity (during Storage) | class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) | class 2K5 according to EN 60721-3 |
Power Loss Per Device Current Dependent | 370 W |
Power Loss Static Current Independent | 370 W |
Prospective Line Isc | 22 kA |
Relative Symmetric Mains Voltage Tolerance | 0.1 |
Relative Symmetric Network Frequency Tolerance | 0.05 |
Speed Accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn |
Supporting Protocol for Asi | FALSE |
Supporting Protocol for Bacnet | FALSE |
Supporting Protocol for Can | TRUE |
Supporting Protocol for Devicenet | TRUE |
Supporting Protocol for Devicenet Safety | FALSE |
Supporting Protocol for Ethernet/ip | TRUE |
Supporting Protocol for Foundation Fieldbus | FALSE |
Supporting Protocol for Interbus | FALSE |
Supporting Protocol for Knx | FALSE |
Supporting Protocol for Lon | FALSE |
Supporting Protocol for Modbus | TRUE |
Supporting Protocol for Other Bus Systems | TRUE |
Supporting Protocol for Profibus | TRUE |
Supporting Protocol for Profinet Cba | FALSE |
Supporting Protocol for Profinet Io | TRUE |
Supporting Protocol for Profisafe | FALSE |
Supporting Protocol for Safetybus p | FALSE |
Supporting Protocol for Sercos | FALSE |
Supporting Protocol for Suconet | FALSE |
Supporting Protocol for Tcp/ip | TRUE |
Synchronous Motor Control Profile | vector control without sensor |
Transient Overtorque | 170-200 % of nominal motor torque |
Variant | standard version |
Volume of Cooling Air | 156.0 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | FALSE |
With Safety Function Safe Direction (sdi) | FALSE |
With Safety Function Safe Operating Stop (sos) | FALSE |
With Safety Function Safe Position (sp) | FALSE |
With Safety Function Safe Programmable Logic | FALSE |
With Safety Function Safe Speed Monitor (ssm) | FALSE |
With Safety Function Safe Stop 1 (ss1) | TRUE |
With Safety Function Safe Torque Off (sto) | TRUE |
With Safety Function Safely Limited Position (slp) | FALSE |
With Safety Function Safely Limited Speed (sls) | TRUE |
With Sft Fct Safe Stop 2 (ss2) | FALSE |
Number of Inputs, Bidirectional, Not Potential-free | 0 |
Number of Inputs, Potential-free | 0 |
Supporting Protocol for As-interface Safety at Work | FALSE |
Supporting Protocol for Data-highway | FALSE |
Supporting Protocol for Interbus-safety | FALSE |
Switching Frequency | 2...16 kHz adjustable,4...16 kHz with derating factor |
IP degree of protection | IP20 |
Standards | EN/IEC 61800-5-1 |
Power Dissipation in w | fan: 370 W at 380 V, switching frequency 4 kHz |
Product Specific Application | complex machines |
Acceleration and Deceleration Ramps | linear,U,S,CUS,ramp switching,acceleration/deceleration ramp adaptation,acceleration/deceleration automatic stop with DC injection |
Asynchronous Motor Control Profile | voltage/frequency ratio, 5 points,flux vector control without sensor, standard,voltage/frequency ratio - Energy Saving, quadratic U/f,flux vector control without sensor - Energy Saving,voltage/frequency ratio, 2 points |
Motor Slip Compensation | automatic whatever the load,adjustable 0...300 %,not available in voltage/frequency ratio (2 or 5 points) |
Sampling Duration | 2 ms (AI1, AI2, AI3) - analog input,2 ms (AQ1) - analog output |
Analogue Input Type | AI1 voltage: 0...10 V DC, impedance: 30 kOhm, resolution 10 bits,AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30 kOhm, resolution 10 bits,AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits |
Analogue Output Type | software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits,software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
Discrete Input Logic | positive logic (source),negative logic (sink) |
Relay Output Type | configurable relay logic R1A 1 NO electrical durability 100000 cycles,configurable relay logic R1B 1 NC electrical durability 100000 cycles,configurable relay logic R1C,configurable relay logic R2A 1 NO electrical durability 100000 cycles,configurable relay logic R2C |
Discrete Output Type | open collector DQ+ 0-1 kHz 30 V DC 100 mA,open collector DQ- 0-1 kHz 30 V DC 100 mA |
Maximum Switching Current | relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC,relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 30 V DC,relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC,relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC,relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 250 V AC,relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 30 V DC |
Depth | 232.0 mm |
Marking | CE,ATEX,UL,CSA,EAC,RCM |
Overvoltage Category | III |
Height | 404.0 mm |
Range of Product | Altivar Machine ATV320 |
width | 180 mm |
Pollution degree | 2 |
Discrete Input Number | 7 |
Discrete Output Number | 3 |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Network Number Of Phases | 3 phases |
Discrete Input Type | STO safe torque off, 24 V DC, impedance: 1.5 kOhm,DI1...DI6 logic inputs, 24 V DC (30 V),DI5 programmable as pulse input: 0-30 kHz, 24 V DC (30 V) |