Schneider Electric Altivar 320 variable speed drive, ATV320, 0.55 kW, 200…240 V, 1 phase, compact

ATV320U06M2C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altivar 320 variable speed drive can feed single-phase synchronous and asynchronous motors. Its compact form factor allows vertical stacking of drives inside machine frames. It works at a rated power up to 0.55kW / 0.75hp and a rated voltage from 200V to 240V AC. Its robust design with IEC 60721-3-3 class 3C3 coated printed circuit boards allows to extend machine availability in harsh environmental conditions, for example at ambient temperatures of up to 60°C without the need of additional cooling. It incorporates functions suitable for the most common applications, including torque and speed accuracy at very low speed, high dynamic performance with flux vector control without sensor and extended frequency range for high-speed motors. It also incorporates parallel connection of motors and special drives using the voltage/frequency ratio and static speed accuracy and energy saving for open-loop synchronous motors. The drive software includes 5 safety functions that help machines meet safety requirements, whether or not they are used in conjunction with a Preventa safety module. These safety functions are configured using SoMove software. Altivar Machine ATV320 was designed for Original Equipment Manufacturers (OEMs) that meets simple and advanced application requirements covered for packaging, material handling, textile, material working, mechanical actuators and hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, NOM, EAC and RCM certified. Mounting accessories and external options (braking resistors, line chokes, motor chokes, additional EMC filters) are available with Altivar Machine ATV320 drives. The type of external accessories and options depends on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM). It is eco-friendly and complies with directives such as RoHS, WEEE, etc.relating to environmental protection.

Product Details

Weight (in Kg) 1.339
Net weight 1.1 kg
Operating Position vertical +/- 10 degree
[Us] rated supply voltage 200...240 V
200...240 V - 15...10 %
Product Or Component Type variable speed drive
Ambient air temperature for operation -10-60 °C
-10-50 °C without derating
50-60 °C with derating factor
Mounting Mode wall mount
Nema Degree of Protection NEMA 1
Housing Material plastic
Minimum Switching Current relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC
Network frequency 50...60 Hz
Ambient Air Transport Temperature -25-70 °C
Analogue Input Number 3
Analogue Output Number 1
Refresh Time logic input (DI1...DI4): 8 ms
relay output (R1A, R1B, R1C): 2 ms
relay output (R2A, R2C): 2 ms
Communication Port Protocol Modbus serial
CANopen
Accuracy #ERROR!
Maximum Output Frequency 0.599 kHz
Regulation Loop adjustable PID regulator
4 Quadrant Operation Possible TRUE
Apparent Power 1.6 kVA at 240 V (heavy duty)
Application in Domestic and Commercial Area Permitted FALSE
Application in Industrial Area Permitted TRUE
Base Load Current at High Overload 1.5 A
Brake Chopper Integrated TRUE
Braking to Standstill by DC injection
Capacity of Dc Link 1120 µF
Computer Port TRUE
Design of Frequency Changer U converter
Emc Filter Class C2 EMC filter integrated
Emc Limit Value (complied) TRUE
Encoder Protocol RS 422
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
class 3S2 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3
class 1S2 according to EN 60721-3
Environmental Class (during Transport) class 2C3 according to EN 60721-3
class 2S1 according to EN 60721-3
Format of the Drive compact
Line Current 7.8 A at 200 V (heavy duty)
6.6 A at 240 V (heavy duty)
Linearity Error AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input
AQ1: +/- 0.3 % for analog output
Maximum Acceleration Under Shock Impact (during Operation) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Storage) 150 m/s² at 11 ms
Maximum Acceleration Under Vibratory Load (during Storage) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 10 m/s² at 13...200 Hz
Maximum Associated Fuse Rating 16.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Storage) 3.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Transport) 3.5 mm at 2...13 Hz
Maximum input current 7.8 A
Maximum Output Voltage 240 V
Method of Access slave CANopen
Nominal Output Power 0.55 kW
Nominal Switching Frequency 4 kHz
Number of Hw Interfaces Industrial Ethernet 0
Number of Hw Interfaces Other 1
Number of Hw Interfaces Parallel 0
Number of Hw Interfaces Profinet 0
Number of Hw Interfaces Serial Rs232 0
Number of Hw Interfaces Serial Rs422 0
Number of Hw Interfaces Serial Rs485 1
Number of Hw Interfaces Serial Tty 0
Number of Hw Interfaces Usb 0
Number of Input Phases 1
Number of Output Phases 1
Operating Element Present TRUE
Optical Interface Present FALSE
Option Card communication module, CANopen
communication module, EtherCAT
communication module, Profibus DP V1
communication module, PROFINET
communication module, Ethernet Powerlink
communication module, EtherNet/IP
communication module, DeviceNet
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Power Loss Per Device Current Dependent 33.0 W
Power Loss Static Current Independent 33.0 W
Prospective Line Isc 1 kA
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Speed Accuracy #ERROR!
Supporting Protocol for Asi FALSE
Supporting Protocol for Bacnet FALSE
Supporting Protocol for Can TRUE
Supporting Protocol for Devicenet TRUE
Supporting Protocol for Devicenet Safety FALSE
Supporting Protocol for Ethernet/ip TRUE
Supporting Protocol for Foundation Fieldbus FALSE
Supporting Protocol for Interbus FALSE
Supporting Protocol for Knx FALSE
Supporting Protocol for Lon FALSE
Supporting Protocol for Modbus TRUE
Supporting Protocol for Other Bus Systems TRUE
Supporting Protocol for Profibus TRUE
Supporting Protocol for Profinet Cba FALSE
Supporting Protocol for Profinet Io TRUE
Supporting Protocol for Profisafe FALSE
Supporting Protocol for Safetybus p FALSE
Supporting Protocol for Sercos FALSE
Supporting Protocol for Suconet FALSE
Supporting Protocol for Tcp/ip TRUE
Synchronous Motor Control Profile vector control without sensor
Transient Overtorque 170-200 % of nominal motor torque
Variant standard version
With Safety Function Safe Brake Management (sbc/sbt) FALSE
With Safety Function Safe Direction (sdi) FALSE
With Safety Function Safe Operating Stop (sos) FALSE
With Safety Function Safe Position (sp) FALSE
With Safety Function Safe Programmable Logic FALSE
With Safety Function Safe Speed Monitor (ssm) FALSE
With Safety Function Safe Stop 1 (ss1) TRUE
With Safety Function Safe Torque Off (sto) TRUE
With Safety Function Safely Limited Position (slp) FALSE
With Safety Function Safely Limited Speed (sls) TRUE
With Sft Fct Safe Stop 2 (ss2) FALSE
Supporting Protocol for As-interface Safety at Work FALSE
Supporting Protocol for Data-highway FALSE
Supporting Protocol for Interbus-safety FALSE
Maximum Acceleration Under Vibrational Stress (during Operation) 10 m/s² at 13...200 Hz
Nominal Output Current 3.7 A
Switching Frequency 2...16 kHz adjustable
4...16 kHz with derating factor
Product Certifications CE
ATEX
NOM
GOST
EAC
RCM
KC
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
voltage dips and interruptions immunity test conforming to IEC 61000-4-11
IP degree of protection IP20
Protection Type input phase breaks: drive
overcurrent between output phases and earth: drive
overheating protection: drive
short-circuit between motor phases: drive
thermal protection: drive
Standards EN/IEC 61800-5-1
Power Dissipation in w self-cooled: 33.0 W at 200 V, switching frequency 4 kHz
Product Specific Application complex machines
1 Phase Low Current Possible FALSE
Acceleration and Deceleration Ramps linear
U
S
CUS
ramp switching
acceleration/deceleration ramp adaptation
acceleration/deceleration automatic stop with DC injection
Asynchronous Motor Control Profile voltage/frequency ratio, 5 points
flux vector control without sensor, standard
voltage/frequency ratio - Energy Saving, quadratic U/f
flux vector control without sensor - Energy Saving
voltage/frequency ratio, 2 points
Motor Slip Compensation automatic whatever the load
adjustable 0...300 %
not available in voltage/frequency ratio (2 or 5 points)
Sampling Duration 2 ms (AI1, AI2, AI3) - analog input
2 ms (AQ1) - analog output
Analogue Input Type AI1 voltage: 0...10 V DC, impedance: 30 kOhm, resolution 10 bits
AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30 kOhm, resolution 10 bits
AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
Analogue Output Type software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits
software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Discrete Input Logic positive logic (source)
negative logic (sink)
Relay Output Type configurable relay logic R1A 1 NO electrical durability 100000 cycles
configurable relay logic R1B 1 NC electrical durability 100000 cycles
configurable relay logic R1C
configurable relay logic R2A 1 NO electrical durability 100000 cycles
configurable relay logic R2C
Discrete Output Type open collector DQ+ 0-1 kHz 30 V DC 100 mA
open collector DQ- 0-1 kHz 30 V DC 100 mA
Maximum Switching Current relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC
relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 30 V DC
relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 250 V AC
relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 30 V DC
Depth 138.0 mm
Marking CE
ATEX
UL
CSA
EAC
RCM
Overvoltage Category III
Height 143.0 mm
Ambient air temperature for storage -25-70 °C
Range of Product Altivar Machine ATV320
width 72.0 mm
Pollution degree 2
Discrete Input Number 7
Motor Power Kw 0.55 kW for heavy duty
Discrete Output Number 3
Maximum Acceleration Under Shock Load (during Transport) 150 m/s² at 11 ms
Network Number Of Phases single phase
Discrete Input Type STO safe torque off, 24 V DC, impedance: 1.5 kOhm
DI1...DI6 logic inputs, 24 V DC (30 V)
DI5 programmable as pulse input: 0-30 kHz, 24 V DC (30 V)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Altivar 320 variable speed drive, ATV320, 0.55 kW, 200…240 V, 1 phase, compact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.