
Altivar 320 Regenerative unit - 7,5 kW - for Altivar variable speed drive
Description
This regenerative unit is an option for variable speed drives of Altivar range. It has built in EMC filter compliant with standard IEC 61800-3. Its rated power is equal to 7.5kW. The main function of the ATV Regen product is to provide an option to regenerate energy back to the AC supply. Its protection index is IP20. Its maximum operating temperature is 50 °C. It weighs 6kg and its dimensions are 80mm wide, 337mm high, 175mm deep. It is designed for heavy braking applications such as material working, material handling and hoisting with easy setting. It conforms to international standards IEC 61800-3 and IEC 61800-5-1. This regen unit is compatible with ATV320, ATV340 and ATV900 drives. The product is delivered in one package. It can installed in either vertical or horizontal position. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).
Product Details
Weight (in Kg) | 7.51 |
---|---|
Net weight | 6 kg |
Operating Position | vertical or horizontal position |
[Us] rated supply voltage | 380...500 V - 15...10 % |
Product Or Component Type | power module |
Ambient air temperature for operation | -10-50 °C without derating 50-60 °C with derating factor |
Input Current | 16.5 A at 380 V AC for voltage inputs (continuous) 14.5 A at 500 V AC for voltage inputs (continuous) 22.9 A at 380 V AC for voltage inputs (transient for 60 s) 19.1 A at 500 V AC for voltage inputs (transient for 60 s) |
Network frequency | 45...65 Hz |
Input power | 6.8 kW at 380...500 V AC for voltage inputs (continuous) 10.2 kW at 380...500 V AC for voltage inputs (transient for 60 s) |
Type of Cooling | fan |
Output Current | 13.4 A at 380 V AC (continuous) 11.9 A at 500 V AC (continuous) 18.4 A at 380 V AC (transient for 60 s) 15.4 A at 500 V AC (transient for 60 s) |
Maximum Dc Bus Voltage | 300...880 V DC |
Maximum Voltage Drop at Rated Load | 3 % |
Product Certifications | cUL |
Standards | IEC 61800-5-1 IEC 61800-3 |
Operating altitude | <= 1000 m without derating 1000...3000 m with power derating 1 % per 100 m |
Range Compatibility | Altivar Machine ATV340 Altivar Process ATV900 Altivar Machine ATV320 |
Electrical Connection | control: removable screw terminal block: 0.5...1.5 mm², AWG 20...AWG 16 (bottom) power supply: removable screw terminal block: 2.5...4 mm², AWG 12...AWG 10 (top) DC bus: removable screw terminal block: 2.5...4 mm², AWG 12...AWG 10 (bottom) |
Depth | 175 mm |
Height | 337 mm |
Ambient air temperature for storage | -40-70 °C |
Range of Product | Altivar |
width | 80 mm |
Pollution degree | 2 conforming to EN/IEC 61800-5-1 |
Network Number Of Phases | 3 phases |
Environmental Characteristic | chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3 |
Device Application | energy regeneration |
Fixing Mode | by screws |
Rated Power In W | 6.8 kW |
Brand | Schneider Electric |