Altivar 212 variable speed drive ATV212 - 18.5kW - 25hp - 480V - 3ph - EMC - IP21

ATV212HD18N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altivar 212 variable speed drive can feed 3-phase asynchronous motors. Its protection index is IP21 and it has a built-in EMC filter. It works at a rated power up to 18.5kW / 25hp and a rated voltage from 380V to 480V AC. Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system. Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics. It weighs 11.65kg and its dimensions are, 245mm wide, 330mm high, 190mm deep. It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified. The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet.

Product Details

Weight (in Kg) 11.586
Net weight 11.65 kg
Operating Position vertical +/- 10 degree
Connector Type 1 open style
1 RJ45
Output Voltage <= power supply voltage
[Us] rated supply voltage 380...480 V - 15...10 %
Product Or Component Type variable speed drive
Ambient air temperature for operation -10-40 °C (without derating)
40-50 °C (with derating factor)
Continuous Output Current 37 A at 380 V
37 A at 460 V
Functionality mid
Insulation Resistance >= 1 mOhm 500 V DC for 1 minute
Minimum Switching Current 3 mA at 24 V DC for configurable relay logic
Supply Voltage Limits 323-528 V
Supply Frequency 50...60 Hz - 5...5 %
Assembly Style with heat sink
Noise Level 54 dB conforming to 86/188/EEC
Air flow 214 m3/h
Network frequency 47.5...63 Hz
Analogue Input Number 2
Analogue Output Number 1
Type of Cable without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Motor Starter Type variable speed drive
Communication Port Protocol APOGEE FLN
BACnet
LonWorks
Modbus
METASYS N2
Accuracy #ERROR!
Regulation Loop adjustable PI regulator
Apparent Power 28.2 kVA at 380 V
Braking to Standstill by DC injection
Data Format 8 bits, 1 stop, odd even or no configurable parity
Emc Filter Class C2 EMC filter integrated
Frequency Resolution display unit: 0.1 Hz
analog input: 0.024/50 Hz
Isolation electrical between power and control
Line Current 27.8 A at 480 V
34.8 A at 380 V
Linearity Error VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
Nominal Switching Frequency 8 kHz
Number of Addresses 1-247
Option Card communication card for LonWorks
Physical Interface 2-wire RS 485
Prospective Line Isc 22 kA
Specific Application HVAC
Speed Accuracy #ERROR!
Speed Drive Output Frequency 0.5-200 Hz
Speed Range 44571
Torque Accuracy #ERROR!
Transient Overtorque 120-120 % of nominal motor torque +/- 10 % for 60 s
Type of Polarization no impedance
Communication Service time out setting from 0.1 to 100 s
read device identification (43)
monitoring inhibitable
read holding registers (03) 2 words maximum
write multiple registers (16) 2 words maximum
write single register (06)
Switching Frequency 6...16 kHz adjustable
8...16 kHz with derating factor
Product Certifications CSA
UL
C-Tick
NOM 117
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
voltage dips and interruptions immunity test conforming to IEC 61000-4-11
IP degree of protection IP21
IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
IP21 conforming to EN/IEC 61800-5-1
IP21 conforming to EN/IEC 60529
IP41 on upper part conforming to EN/IEC 61800-5-1
IP41 on upper part conforming to EN/IEC 60529
Protection Type overheating protection: drive
line supply undervoltage: drive
against input phase loss: drive
thermal protection: motor
motor phase break: motor
with PTC probes: motor
thermal power stage: drive
short-circuit between motor phases: drive
input phase breaks: drive
overcurrent between output phases and earth: drive
overvoltages on the DC bus: drive
break on the control circuit: drive
against exceeding limit speed: drive
line supply overvoltage and undervoltage: drive
Standards EN 61800-3 environments 1 category C2
EN 61800-3 category C2
IEC 61800-3
IEC 61800-3 environments 1 category C1
IEC 61800-5-1
IEC 61800-3 environments 2 category C1
IEC 61800-3 environments 2 category C2
IEC 61800-3 environments 1 category C2
EN 55011 class A group 1
EN 61800-3 environments 1 category C3
IEC 61800-3 environments 1 category C3
EN 61800-3
IEC 61800-3 category C3
EN 61800-3 category C3
IEC 61800-3 category C2
EN 61800-5-1
UL Type 1
IEC 61800-3 environments 2 category C3
EN 61800-3 environments 1 category C1
EN 61800-3 environments 2 category C2
EN 61800-3 environments 2 category C3
EN 61800-3 environments 2 category C1
Motor Power Hp 25 hp
Operating altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
Power Dissipation in w 603 W
Vibration Resistance 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8
Product Specific Application pumps and fans in HVAC
Transmission Rate 9600 bps or 19200 bps
Acceleration and Deceleration Ramps linear adjustable separately from 0.01 to 3200 s
automatic based on the load
Asynchronous Motor Control Profile voltage/frequency ratio, 5 points
voltage/frequency ratio - Energy Saving, quadratic U/f
voltage/frequency ratio, 2 points
voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
flux vector control without sensor, standard
Maximum Transient Current 40.7 A for 60 s
Motor Slip Compensation not available in voltage/frequency ratio motor control
automatic whatever the load
adjustable
Sampling Duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
Electrical Connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 25-25 mm² / AWG 3
Analogue Input Type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Analogue Output Type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Discrete Input Logic positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Discrete Output Type configurable relay logic: (FLA, FLC) NO - 100000 cycles
configurable relay logic: (FLB, FLC) NC - 100000 cycles
configurable relay logic: (RY, RC) NO - 100000 cycles
Maximum Switching Current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Supply internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection
Depth 190 mm
Marking CE
Height 330 mm
Ambient air temperature for storage -25-70 °C
Range of Product Altivar 212
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Tightening Torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
4.5 N.m, 40 lb.in (L1/R, L2/S, L3/T)
width 245 mm
Pollution degree 2 conforming to IEC 61800-5-1
Motor Power Kw 18.5 kW
Discrete Output Number 2
Transmission Frame RTU
Network Number Of Phases 3 phases
Discrete Input Type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Power Range 15-25 kW at 380-440 V 3 phases
15-25 kW at 480-500 V 3 phases
Device short name ATV212
Dielectric Strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Local Signalling 1 LED (red) for DC bus energized
Product destination asynchronous motors
Environmental Characteristic classes 3C1 conforming to IEC 60721-3-3
classes 3S2 conforming to IEC 60721-3-3
Response time FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Altivar 212 variable speed drive ATV212 - 18.5kW - 25hp - 480V - 3ph - EMC - IP21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.