Schneider Electric Altivar 212 variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC - IP21
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Altivar 212 variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC - IP21
Incl. Tax
Incl. Tax
Description
This Altivar 212 variable speed drive can feed 3-phase asynchronous motors. Its protection index is IP21 and it has a built-in EMC filter. It works at a rated power up to 0.75kW / 1hp and a rated voltage from 380V to 480V AC. Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system. Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics. It weighs 2kg and its dimensions are, 107mm wide, 143mm high, 150mm deep. It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified. The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It can also be mounted directly on a 35 mm wide DIN rail, thanks to the kit VW3A31852, to order separately. The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet. It is eco-friendly and complies with directives such as RoHS, WEEE, etc.relating to environmental protection.
Product Details
Weight (in Kg) | 1.968 |
---|---|
Net weight | 2 kg |
Operating Position | vertical +/- 10 degree |
Connector Type | 1 open style 1 RJ45 |
Output Voltage | <= power supply voltage |
[Us] rated supply voltage | 380...480 V - 15...10 % |
Product Or Component Type | variable speed drive |
Ambient air temperature for operation | -10-40 °C (without derating) 40-50 °C (with derating factor) |
Continuous Output Current | 2.2 A at 380 V 2.2 A at 460 V |
Functionality | mid |
Insulation Resistance | >= 1 mOhm 500 V DC for 1 minute |
Minimum Switching Current | 3 mA at 24 V DC for configurable relay logic |
Supply Voltage Limits | 323-528 V |
Supply Frequency | 50...60 Hz - 5...5 % |
Assembly Style | with heat sink |
Noise Level | 51 dB conforming to 86/188/EEC |
Air flow | 19 m3/h |
Network frequency | 47.5...63 Hz |
Analogue Input Number | 2 |
Analogue Output Number | 1 |
Type of Cable | without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC |
Motor Starter Type | variable speed drive |
Communication Port Protocol | Modbus METASYS N2 APOGEE FLN LonWorks BACnet |
Accuracy | #ERROR! |
Regulation Loop | adjustable PI regulator |
Apparent Power | 1.6 kVA at 380 V |
Braking to Standstill | by DC injection |
Data Format | 8 bits, 1 stop, odd even or no configurable parity |
Emc Filter | Class C2 EMC filter integrated |
Frequency Resolution | display unit: 0.1 Hz analog input: 0.024/50 Hz |
Isolation | electrical between power and control |
Line Current | 1.4 A at 480 V 1.7 A at 380 V |
Linearity Error | VIA: +/- 0.15 % of maximum value for input VIB: +/- 0.15 % of maximum value for input FM: +/- 0.2 % for output |
Nominal Switching Frequency | 12 kHz |
Number of Addresses | 1-247 |
Option Card | communication card for LonWorks |
Physical Interface | 2-wire RS 485 |
Prospective Line Isc | 5 kA |
Specific Application | HVAC |
Speed Accuracy | #ERROR! |
Speed Drive Output Frequency | 0.5-200 Hz |
Speed Range | 44571 |
Torque Accuracy | #ERROR! |
Transient Overtorque | 120-120 % of nominal motor torque +/- 10 % for 60 s |
Type of Polarization | no impedance |
Communication Service | read device identification (43) time out setting from 0.1 to 100 s write single register (06) write multiple registers (16) 2 words maximum monitoring inhibitable read holding registers (03) 2 words maximum |
Switching Frequency | 6...16 kHz adjustable 12...16 kHz with derating factor |
Product Certifications | UL NOM 117 CSA C-Tick |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3 electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5 conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
IP degree of protection | IP21 IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1 IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529 IP21 conforming to EN/IEC 61800-5-1 IP21 conforming to EN/IEC 60529 IP41 on upper part conforming to EN/IEC 61800-5-1 IP41 on upper part conforming to EN/IEC 60529 |
Protection Type | overheating protection: drive line supply undervoltage: drive against input phase loss: drive thermal protection: motor motor phase break: motor with PTC probes: motor thermal power stage: drive short-circuit between motor phases: drive input phase breaks: drive overcurrent between output phases and earth: drive overvoltages on the DC bus: drive break on the control circuit: drive against exceeding limit speed: drive line supply overvoltage and undervoltage: drive |
Standards | EN 55011 class A group 1 EN 61800-3 environments 1 category C3 EN 61800-3 environments 2 category C2 EN 61800-3 environments 2 category C1 EN 61800-3 category C3 IEC 61800-3 environments 1 category C2 EN 61800-3 environments 1 category C2 IEC 61800-3 environments 2 category C3 IEC 61800-5-1 EN 61800-3 environments 1 category C1 UL Type 1 IEC 61800-3 category C2 EN 61800-3 IEC 61800-3 IEC 61800-3 environments 1 category C1 EN 61800-3 category C2 IEC 61800-3 environments 2 category C1 IEC 61800-3 environments 2 category C2 IEC 61800-3 category C3 EN 61800-3 environments 2 category C3 IEC 61800-3 environments 1 category C3 EN 61800-5-1 |
Motor Power Hp | 1 hp |
Operating altitude | 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m <= 1000 m without derating |
Power Dissipation in w | 55 W |
Vibration Resistance | 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8 |
Product Specific Application | pumps and fans in HVAC |
Transmission Rate | 9600 bps or 19200 bps |
Acceleration and Deceleration Ramps | automatic based on the load linear adjustable separately from 0.01 to 3200 s |
Asynchronous Motor Control Profile | voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo) voltage/frequency ratio - Energy Saving, quadratic U/f voltage/frequency ratio, 2 points flux vector control without sensor, standard voltage/frequency ratio, 5 points |
Maximum Transient Current | 2.4 A for 60 s |
Motor Slip Compensation | not available in voltage/frequency ratio motor control automatic whatever the load adjustable |
Sampling Duration | 2 ms +/- 0.5 ms F discrete 2 ms +/- 0.5 ms R discrete 2 ms +/- 0.5 ms RES discrete 3.5 ms +/- 0.5 ms VIA analog 22 ms +/- 0.5 ms VIB analog |
Electrical Connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14 L1/R, L2/S, L3/T: terminal 6-6 mm² / AWG 10 |
Analogue Input Type | VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits |
Analogue Output Type | FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits |
Discrete Input Logic | positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1) negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1) |
Discrete Output Type | configurable relay logic: (FLA, FLC) NO - 100000 cycles configurable relay logic: (FLB, FLC) NC - 100000 cycles configurable relay logic: (RY, RC) NO - 100000 cycles |
Maximum Switching Current | 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R) 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R) 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) |
Supply | internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection |
Depth | 150 mm |
Marking | CE |
Height | 143 mm |
Ambient air temperature for storage | -25-70 °C |
Range of Product | Altivar 212 |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Tightening Torque | 1.3 N.m, 11.5 lb.in (L1/R, L2/S, L3/T) 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES) |
width | 107 mm |
Pollution degree | 2 conforming to IEC 61800-5-1 |
Motor Power Kw | 0.75 kW |
Discrete Output Number | 2 |
Transmission Frame | RTU |
Network Number Of Phases | 3 phases |
Discrete Input Type | F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm |
Power Range | 0.55-1 kW at 380-440 V 3 phases 0.55-1 kW at 480-500 V 3 phases |
Device short name | ATV212 |
Dielectric Strength | 3535 V DC between earth and power terminals 5092 V DC between control and power terminals |
Local Signalling | 1 LED (red) for DC bus energized |
Product destination | asynchronous motors |
Environmental Characteristic | classes 3C1 conforming to IEC 60721-3-3 classes 3S2 conforming to IEC 60721-3-3 |
Response time | FM 2 ms, tolerance +/- 0.5 ms for analog output(s) FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s) FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s) RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s) |
Brand | Schneider Electric |