calcPageSize())"
/>
Altivar 12 variable speed drive ATV12 - 1.5kW - 2hp - 200..240V - 1ph - with heat sink
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Altivar 12 variable speed drive ATV12 - 1.5kW - 2hp - 200..240V - 1ph - with heat sink
Description
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 1.5kW / 2hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.
Product Details
| Weight (in Kg) | 1.716 |
|---|---|
| Net weight | 1.4 kg |
| Operating Position | vertical +/- 10 degree |
| Connector Type | 1 RJ45 |
| Quantity Per Set | set of 1 |
| [Us] rated supply voltage | 200...240 V 200...240 V - 15...10 % |
| Product Or Component Type | variable speed drive |
| Ambient air temperature for operation | -10-60 °C -10-50 °C without derating 50-60 °C with current derating 2.2 % per °C |
| Mounting Mode | cabinet mount |
| Continuous Output Current | 7.5 A at 4 kHz |
| Housing Material | plastic |
| Supply Frequency | 50/60 Hz +/- 5 % |
| Assembly Style | with heat sink |
| Noise Level | 45 dB |
| Network frequency | 50...60 Hz |
| Ambient Air Transport Temperature | -25-70 °C |
| Analogue Input Number | 1 |
| Analogue Output Number | 1 |
| Time Constant | 20 ms +/- 1 ms for reference change |
| Communication Port Protocol | Modbus |
| Maximum Output Frequency | 4 kHz |
| Regulation Loop | adjustable PID regulator |
| 4 Quadrant Operation Possible | FALSE |
| Apparent Power | 3.6 kVA at 240 V (heavy duty) |
| Application in Domestic and Commercial Area Permitted | FALSE |
| Application in Industrial Area Permitted | TRUE |
| Base Load Current at High Overload | 7.5 A |
| Brake Chopper Integrated | FALSE |
| Braking to Standstill | by DC injection |
| Capacity of Dc Link | 1410.0 µF |
| Computer Port | TRUE |
| Data Format | 8 bits, configurable odd, even or no parity |
| Design of Frequency Changer | U converter |
| Emc Filter | integrated |
| Emc Limit Value (complied) | TRUE |
| Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 class 3S2 according to IEC 60721-3-3 |
| Environmental Class (during Storage) | class 1C3 according to IEC 60721-3-1 class 1S2 according to IEC 60721-3-1 |
| Environmental Class (during Transport) | class 2C3 according to IEC 60721-3-2 class 2S1 according to IEC 60721-3-2 |
| Frequency Resolution | analog input: converter A/D, 10 bits display unit: 0.1 Hz |
| Line Current | 17.8 A at 100 V (heavy duty) 14.9 A at 120 V (heavy duty) |
| Linearity Error | #ERROR! |
| Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
| Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
| Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
| Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
| Maximum Associated Fuse Rating | 12.5 A |
| Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
| Maximum Deflection Under Vibratory Load (during Storage) | 1.5 mm at 2...13 Hz |
| Maximum Deflection Under Vibratory Load (during Transport) | 1.5 mm at 2...13 Hz |
| Maximum input current | 14.9 A |
| Maximum Output Voltage | 240 V |
| Method of Access | server Modbus serial |
| Nominal Output Power | 1500.0 W |
| Nominal Switching Frequency | 4 kHz |
| Number of Addresses | 1-247 |
| Number of Hw Interfaces Serial Rs485 | 1 |
| Number of Input Phases | 3 |
| Number of Output Phases | 3 |
| Operating Element Present | TRUE |
| Optical Interface Present | FALSE |
| Physical Interface | 2-wire RS 485 |
| Power Loss Per Device Current Dependent | 72.0 W |
| Power Loss Static Current Independent | 11.0 W |
| Prospective Line Isc | 1 kA |
| Relative Symmetric Mains Voltage Tolerance | 10 % |
| Relative Symmetric Network Frequency Tolerance | 5 % |
| Relay Output Number | 1 |
| Speed Drive Output Frequency | 0.5-400 Hz |
| Speed Range | 44581 |
| Supporting Protocol for Asi | FALSE |
| Supporting Protocol for Bacnet | FALSE |
| Supporting Protocol for Can | FALSE |
| Supporting Protocol for Devicenet | FALSE |
| Supporting Protocol for Devicenet Safety | FALSE |
| Supporting Protocol for Ethernet/ip | FALSE |
| Supporting Protocol for Foundation Fieldbus | FALSE |
| Supporting Protocol for Interbus | FALSE |
| Supporting Protocol for Knx | FALSE |
| Supporting Protocol for Lon | FALSE |
| Supporting Protocol for Modbus | TRUE |
| Supporting Protocol for Other Bus Systems | FALSE |
| Supporting Protocol for Profibus | FALSE |
| Supporting Protocol for Profinet Cba | FALSE |
| Supporting Protocol for Profinet Io | FALSE |
| Supporting Protocol for Profisafe | FALSE |
| Supporting Protocol for Safetybus p | FALSE |
| Supporting Protocol for Sercos | FALSE |
| Supporting Protocol for Suconet | FALSE |
| Supporting Protocol for Tcp/ip | FALSE |
| Transient Overtorque | 150-170 % of nominal motor torque depending on drive rating and type of motor |
| Type of Polarization | no impedance |
| Volume of Cooling Air | 16 m3/h |
| With Safety Function Safe Brake Management (sbc/sbt) | FALSE |
| With Safety Function Safe Direction (sdi) | FALSE |
| With Safety Function Safe Operating Stop (sos) | FALSE |
| With Safety Function Safe Position (sp) | FALSE |
| With Safety Function Safe Programmable Logic | FALSE |
| With Safety Function Safe Speed Monitor (ssm) | FALSE |
| With Safety Function Safe Stop 1 (ss1) | FALSE |
| With Safety Function Safe Torque Off (sto) | FALSE |
| With Safety Function Safely Limited Position (slp) | FALSE |
| With Safety Function Safely Limited Speed (sls) | FALSE |
| With Sft Fct Safe Stop 2 (ss2) | FALSE |
| Supporting Protocol for As-interface Safety at Work | FALSE |
| Supporting Protocol for Data-highway | FALSE |
| Supporting Protocol for Interbus-safety | FALSE |
| Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
| Nominal Output Current | 7.5 A |
| Communication Service | read holding registers (03) 29 words write single register (06) 29 words write multiple registers (16) 27 words read/write multiple registers (23) 4/4 words read device identification (43) |
| Switching Frequency | 2...16 kHz adjustable 4...16 kHz with derating factor |
| Electromagnetic Emission | radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...16 kHz shielded motor cable <5 m conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <10 m |
| Product Certifications | NOM CSA C-Tick UL GOST RCM KC |
| Electromagnetic Compatibility | electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4 electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6 radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3 surge immunity test level 3 conforming to EN/IEC 61000-4-5 voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 |
| IP degree of protection | IP20 |
| Protection Type | line supply overvoltage line supply undervoltage overcurrent between output phases and earth overheating protection short-circuit between motor phases against input phase loss in three-phase thermal motor protection via the drive by continuous calculation of I²t |
| Standards | UL 508C UL 618000-5-1 EN/IEC 61800-5-1 EN/IEC 61800-3 |
| Motor Power Hp | 2 hp 2 hp |
| Operating altitude | > 1000...2000 m with current derating 1 % per 100 m <= 1000 m without derating |
| Power Dissipation in w | forced cooling: 72.0 W |
| Vibration Resistance | 1 gn (f = 13-200 Hz) conforming to EN/IEC 60068-2-6 1.5 mm peak to peak (f = 3-13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6 |
| Product Specific Application | simple machine |
| Transmission Rate | 9.6 kbit/s 19.2 kbit/s 38.4 kbit/s |
| 1 Phase Low Current Possible | FALSE |
| Acceleration and Deceleration Ramps | U S linear from 0 to 999.9 s |
| Asynchronous Motor Control Profile | sensorless flux vector control quadratic voltage/frequency ratio voltage/frequency ratio (V/f) |
| Maximum Transient Current | 11.2 A during 60 s (heavy duty) 12.4 A during 2 s (heavy duty) |
| Motor Slip Compensation | adjustable preset in factory |
| Sampling Duration | 20 ms, tolerance +/- 1 ms for logic input 10 ms for analogue input |
| Depth | 156.2 mm |
| Marking | CE |
| Overvoltage Category | class III |
| Height | 142 mm |
| Ambient air temperature for storage | -25-70 °C |
| Range of Product | Altivar 12 |
| Shock Resistance | 15 gn conforming to EN/IEC 60068-2-27 for 11 ms |
| Tightening Torque | 1.2 N.m |
| width | 105 mm |
| Pollution degree | 2 |
| Insulation | electrical between power and control |
| Discrete Input Number | 4 |
| Motor Power Kw | 1.5 kW |
| Discrete Output Number | 2 |
| Transmission Frame | RTU |
| Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
| Brand | Schneider Electric |
| Height | 18 |
| Length | 18.5 |
| Width | 18.5 |