
Altivar 08 remote graphic terminal - 240 x 160 pixels - IP54
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Altivar 08 remote graphic terminal - 240 x 160 pixels - IP54
Description
This remote terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP54. This terminal is used to locate the Human-Machine Interface of the Altivar drive remotely on the door of an enclosure. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 240 x 160 pixels. It weighs 180g. It is used to control, adjust and configure the drive, display the current values (motor, input/output values, etc), save and download configurations, 4 configuration files can be saved. A remote-mounting cordset VW3A1104Rxx is also required, to be ordered separately.
Product Details
Weight (in Kg) | 0.275 |
---|---|
Net weight | 0.145 kg |
Ambient air temperature for operation | -15-50 °C |
Messages Display Capacity | 8 lines |
Pixel Resolution | 240 x 160 |
IP degree of protection | IP54 |
Product Specific Application | to control, adjust and configure the drive to save and download configurations to display the current values |
Range Compatibility | Altivar 312 Altivar 61 Altivar Lift Altivar 32 Altivar Machine ATV320 Altivar 312 Solar Altivar 212 Altivar 71 Altivar 61Q Altivar 71Q |
User Language | Italian english French Spanish German Chinese |
Range of Product | Altivar |
Accessory / Separate Part Category | display and signalling accessories |
Accessory / Separate Part Destination | variable speed drive |
Accessory / separate part type | display terminal |
Mounting location | on the door of an enclosure |
Brand | Schneider Electric |
Height | 4.5 |
Length | 12.5 |
Width | 12 |